JAJSF10B October 2018 – October 2018 LP5018 , LP5024
PRODUCTION DATA.
DEVICE_CONFIG0 is shown in Figure 21 and described in Table 6.
Return to Table 4.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RESERVED | Chip_EN | RESERVED | |||||
R/W-0h | R/W-0h | R/W-0h |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7 | RESERVED | R/W | 0h | Reserved |
6 | Chip_EN | R/W | 0h | 1 = LP50xx enabled
0 = LP50xx not enabled |
5–0 | RESERVED | R/W | 0h | Reserved |