JAJSOY2B May 2023 – November 2023 LP5860T
PRODUCTION DATA
PARAMETER | VALUE |
---|---|
VCC / VIO | 3.3 V |
VLED | 5 V |
RGB LED count | 66 |
Scan number | 11 |
Interface | I2C |
LED maximum average current (red, green, blue) | 9.09 mA, 8.18 mA, 7.27 mA |
LED maximum peak current (red, green, blue) | 100 mA, 90 mA, 80 mA |