JAJSMX5 July 2022 LP5912-EP
PRODUCTION DATA
PIN | TYPE | DESCRIPTION | |
---|---|---|---|
NO. | NAME | ||
1 | OUT | O | Regulated output voltage. |
2 | NC | — | No internal connection. Leave open, or connect to ground. |
3 | PG | O | Power-good indicator. Requires an external pullup resistor. |
4 | EN | I | Enable input. Logic high = device is on, logic low = device is off, with an internal 3-MΩ pulldown resistor. |
5 | GND | G | Ground. |
6 | IN | I | Unregulated input voltage. |
Thermal pad | — | Connect this pad to the copper area under the package to improve thermal performance. Use thermal vias to transfer heat to inner layers of the printed circuit board (PCB). Connect the thermal pad to ground, or leave floating. Do not connect the thermal pad to any potential other than ground. |