7 Specifications
7.1 Absolute Maximum Ratings
Over operating free-air temperature range (unless otherwise noted) (1)
|
MIN |
MAX |
UNIT |
VIN |
–0.3 |
24 |
V |
VLDO |
–0.3 |
6 |
Voltage on logic pins (PWM, EN, SCLK, SDA) |
–0.3 |
6 |
Voltage on logic pin (FAULT) |
–0.3 |
to VDDIO + 0.3 |
Voltage on analog pins (VDDIO, ISET, FSET) |
–0.3 |
6 |
V (OUT1...OUT4, SW, FB) |
–0.3 |
44 |
Continuous power dissipation(2) |
Internally limited |
|
Junction temperature (TJ-MAX) |
|
125 |
°C |
Maximum lead temperature (soldering)(3) |
|
|
(1) Stresses beyond those listed under Absolute Maximum Ratings may cause permanent damage to the device. These are stress ratings only, which do not imply functional operation of the device at these or any other conditions beyond those indicated under Recommended Operating Conditions. Exposure to absolute-maximum-rated conditions for extended periods may affect device reliability.
(2) Internal thermal shutdown circuitry protects the device from permanent damage. Thermal shutdown engages at TJ = 150°C (typ.) and disengages at TJ = 130°C (typ.).
(3) For detailed soldering specifications and information, please refer to TI's AN-1112 (
SNVA009):
DSBGA Wafer Level Chip Scale Package.
7.2 Handling Ratings
|
MIN |
MAX |
UNIT |
Tstg |
Storage temperature range |
–65 |
150 |
°C |
V(ESD) |
Electrostatic discharge |
Human body model (HBM), per ANSI/ESDA/JEDEC JS-001, all pins(1) |
–2000 |
2000 |
V |
Charged device model (CDM), per JEDEC specification JESD22-C101, all pins(2) |
–1000 |
1000 |
(1) JEDEC document JEP155 states that 500-V HBM allows safe manufacturing with a standard ESD control process.
(2) JEDEC document JEP157 states that 250-V CDM allows safe manufacturing with a standard ESD control process.
7.3 Recommended Operating Conditions(1)(2)
Over operating free-air temperature range (unless otherwise noted)
|
MIN |
NOM |
MAX |
UNIT |
Input voltage (VIN) (Figure 22) |
5.5 |
|
22 |
V |
Input voltage (VIN + VLDO)(Figure 25) |
4.5 |
|
5.5 |
VDDIO |
1.65 |
|
5 |
V(OUT1 to OUT4, SW, FB) |
0 |
|
40 |
Junction temperature (TJ) |
–30 |
|
125 |
°C |
Ambient temperature (TA)(3) |
–30 |
|
85 |
(1) Stresses beyond those listed under Absolute Maximum Ratings may cause permanent damage to the device. These are stress ratings only, which do not imply functional operation of the device at these or any other conditions beyond those indicated under Recommended Operating Conditions. Exposure to absolute-maximum-rated conditions for extended periods may affect device reliability.
(2) All voltages are with respect to the potential at the GND pins.
(3) In applications where high power dissipation and/or poor package thermal resistance is present, the maximum ambient temperature may have to be derated. Maximum ambient temperature (TA-MAX) is dependent on the maximum operating junction temperature (TJ-MAX-OP = 125°C), the maximum power dissipation of the device in the application (PD-MAX), and the junction-to-ambient thermal resistance of the part/package in the application (RθJA), as given by the following equation: TA-MAX = TJ-MAX-OP – (RθJA × PD-MAX).
7.4 Thermal Information
THERMAL METRIC(1) |
DSBGA (YZR) |
UNIT |
25 PINS |
RθJA |
Junction-to-ambient thermal resistance (2) |
40 to 73 |
°C/W |
(1) For more information about traditional and new thermal metrics, see the
IC Package Thermal Metrics application report,
SPRA953.
(2) Junction-to-ambient thermal resistance is highly application and board-layout dependent. In applications where high maximum power dissipation exists, special care must be paid to thermal dissipation issues in board design.
7.5 Electrical Characteristics(1)(2)
Limits are for TA = 25°C and VIN = 12 V, VDDIO = 2.8 V, CVLDO = 1 μF, L1 = 15 μH, CIN = 10 μF, COUT = 10 μF, unless otherwise specified. RISET = 16 kΩ(3)
SYMBOL |
PARAMETER |
TEST CONDITIONS |
MIN |
TYP |
MAX |
UNIT |
IIN |
Standby supply current |
Internal LDO disabled EN=L and PWM=L |
|
|
1(4) |
μA |
Normal mode supply current |
LDO enabled, boost enabled, no current going through LED outputs 5-MHz PLL Clock |
|
3 |
|
mA |
10-MHz PLL Clock |
|
3.7 |
|
20-MHz PLL Clock |
|
4.7 |
|
40-MHz PLL Clock |
|
6.7 |
|
fOSC |
Internal oscillator frequency accuracy |
|
–4% –7%(4) |
|
4% 7%(4) |
|
VLDO |
Internal LDO voltage |
|
4.5(4) |
5 |
5.5(4) |
V |
ILDO |
Internal LDO external loading |
|
|
|
5 |
mA |
(1) All voltages are with respect to the potential at the GND pins.
(2) Minimum (Min) and Maximum (Max) limits are specified by design, test, or statistical analysis. Typical numbers are not specified, but do represent the most likely norm.
(3) Low-ESR surface-mount ceramic capacitors (MLCCs) used in setting electrical characteristics.
(4) Limits apply over the full operating ambient temperature range (–30°C ≤ TA ≤ 85°C).
7.6 Boost Converter Electrical Characteristics
Limits are for TA = 25°C and VIN = 12 V, VDDIO = 2.8 V, CVLDO = 1 μF, L1 = 15 μH, CIN = 10 μF, COUT = 10 μF, unless otherwise specified. RISET = 16 kΩ(1)
SYMBOL |
PARAMETER |
TEST CONDITIONS |
MIN |
TYP |
MAX |
UNIT |
RDSON |
Switch ON resistance |
ISW = 0.5 A |
|
0.12 |
|
Ω |
VMAX |
Boost maximum output voltage |
|
|
40 |
|
V |
ILOAD |
Maximum continuous load current |
9 V ≤ VBATT, VOUT = 35 V |
|
450 |
|
mA |
6 V ≤ VBATT, VOUT = 35 V |
|
300 |
|
3 V ≤ VBATT, VOUT = 25 V |
|
180 |
|
VOUT/VIN |
Conversion ratio |
fSW = 1.25 MHz |
|
|
10 |
|
fSW |
Switching frequency |
BOOST_FREQ = 00 BOOST_FREQ = 01 BOOST_FREQ = 10 BOOST_FREQ = 11 |
|
156 312 625 1250 |
|
kHz |
VOV |
Overvoltage protection voltage |
|
|
VBOOST + 1.6V |
|
V |
tPULSE |
Switch pulse minimum width |
no load |
|
50 |
|
ns |
tSTARTUP |
Start-up time |
See (2) |
|
6 |
|
ms |
IMAX |
SW pin current limit |
IMAX_SEL = 0 IMAX_SEL = 1 |
|
1.4 2.5 |
|
A |
(1) Low-ESR Surface-Mount Ceramic Capacitors (MLCCs) used in setting electrical characteristics.
(2) Start-up time is measured from the moment boost is activated until the VOUT crosses 90% of its target value.
7.7 LED Driver Electrical Characteristics
Limits are for TA = 25°C and VIN = 12 V, VDDIO = 2.8 V, CVLDO = 1 μF, L1 = 15 μH, CIN = 10 μF, COUT = 10 μF, unless otherwise specified. RISET = 16 kΩ(2)
SYMBOL |
PARAMETER |
TEST CONDITIONS |
MIN |
TYP |
MAX |
UNIT |
ILEAKAGE |
Leakage current |
Outputs OUT1...OUT4, VOUT = 40 V |
|
0.1 |
1 |
μA |
IMAX |
Maximum source current OUT1...OUT4 |
EN_I_RES = 0, CURRENT[7:0] = FFh |
|
30 |
|
mA |
EN_I_RES = 1, CURRENT[7:0] = FFh |
|
50 |
|
IOUT |
Output current accuracy(3) |
Output current set to 23 mA, EN_I_RES = 1 |
–3% –4%(1) |
|
3% 4%(1) |
|
IMATCH |
Matching(3) |
Output current set to 23 mA, EN_I_RES = 1 |
|
0.5% |
|
|
PWMRES |
PWM output resolution(5) |
fLED = 5 kHz, fPLL = 5 MHz |
|
10 |
|
bits |
fLED = 10 kHz, fPLL = 5 MHz |
|
9 |
|
fLED = 20 kHz, fPLL = 5 MHz |
|
8 |
|
fLED = 5 kHz, fPLL = 40 MHz |
|
13 |
|
fLED = 10 kHz, fPLL = 40 MHz |
|
12 |
|
fLED = 20 kHz, fPLL = 40 MHz |
|
11 |
|
fLED |
LED switching frequency(5) |
PWM_FREQ[4:0] = 00000b PLL clock 5 MHz |
|
600 |
|
Hz |
PWM_FREQ[4:0] = 11111b PLL clock 5 MHz |
|
19.2k |
|
VSAT |
Saturation voltage(4) |
Output current set to 20 mA |
|
105 |
220(1) |
mV |
Output current set to 30 mA |
|
160 |
290(1) |
(1) Limits apply over the full operating ambient temperature range (–30°C ≤ TA ≤ 85°C).
(2) Low-ESR surface-mount ceramic capacitors (MLCCs) used in setting electrical characteristics.
(3) Output Current Accuracy is the difference between the actual value of the output current and programmed value of this current. Matching is the maximum difference from the average. For the constant current sinks on the part (OUT1 to OUT4), the following are determined: the maximum output current (MAX), the minimum output current (MIN), and the average output current of all outputs (AVG). Two matching numbers are calculated: (MAX-AVG)/AVG and (AVG-MIN/AVG). The largest number of the two (worst case) is considered the matching figure. The typical specification provided is the most likely norm of the matching figure for all parts. Note that some manufacturers have different definitions in use.
(4) Saturation voltage is defined as the voltage when the LED current has dropped 10% from the value measured at 1 V.
(5) PWM output resolution and frequency depend on the PLL settings. Please see section
PWM Frequency Setting for full description.
7.8 PWM Interface Characteristics
Limits are for TA = 25°C and VIN = 12 V, VDDIO = 2.8 V, CVLDO = 1 μF, L1 = 15 μH, CIN = 10 μF, COUT = 10 μF, unless otherwise specified. RISET = 16 kΩ(1)
SYMBOL |
PARAMETER |
TEST CONDITIONS |
MIN |
TYP |
MAX |
UNIT |
ƒPWM |
PWM frequency range |
|
0.1 |
|
25 |
kHz |
tMIN_ON |
Minimum pulse ON time |
|
|
1 |
|
μs |
tMIN_OFF |
Minimum pulse OFF time |
|
|
1 |
|
tSTARTUP |
Turnon delay from standby to backlight on |
PWM input active, EN pin rise from low to high |
|
6 |
|
ms |
TSTBY |
Turnoff Delay |
PWM input low time for turn off, slope disabled |
|
50 |
|
ms |
PWMRES |
PWM Input Resolution |
ƒIN < 9 kHz ƒIN < 4.5 kHz ƒIN < 2.2 kHz ƒIN < 1.1 kHz |
|
10 11 12 13 |
|
bits |
(1) Low-ESR surface-mount ceramic capacitors (MLCCs) used in setting electrical characteristics.
7.9 Undervoltage Protection
Limits are for TA = 25°C and VIN = 12 V, VDDIO = 2.8 V, CVLDO = 1 μF, L1 = 15 μH, CIN = 10 μF, COUT = 10 μF, unless otherwise specified. RISET = 16 kΩ(1)
SYMBOL |
PARAMETER |
TEST CONDITIONS |
MIN |
TYP |
MAX |
UNIT |
VUVLO |
VIN UVLO Threshold Voltage |
UVLO[1:0] = 00 |
|
Disabled |
|
V |
UVLO[1:0] = 01, falling |
2.55 |
2.70 |
2.94 |
UVLO[1:0] = 01, rising |
2.62 |
2.76 |
3.00 |
UVLO[1:0] = 10, falling |
5.11 |
5.40 |
5.68 |
UVLO[1:0] = 10, rising |
5.38 |
5.70 |
5.98 |
UVLO[1:0] = 11, falling |
7.75 |
8.10 |
8.45 |
UVLO[1:0] = 11, rising |
8.36 |
8.73 |
9.20 |
(1) Low-ESR surface-mount ceramic capacitors (MLCCs) used in setting electrical characteristics.
7.10 Logic Interface Characteristics
Limits apply over the full operating ambient temperature range (–30°C ≤ TA ≤ 85°C), and VIN = 12 V, VDDIO = 2.8 V, CVLDO = 1 μF, L1 = 15 μH, CIN = 10 μF, COUT = 10 μF, unless otherwise specified. RISET = 16 kΩ(2)
SYMBOL |
PARAMETER |
TEST CONDITIONS |
MIN |
TYP |
MAX |
UNIT |
LOGIC INPUT EN |
VIL |
Input low level |
|
|
|
0.4 |
V |
VIH |
Input high level |
|
1.2 |
|
|
V |
II |
Input current |
|
–1 |
|
1 |
μA |
LOGIC INPUT PWM |
VIL |
Input low level |
|
|
|
0.4 |
V |
VIH |
Input high level |
|
2.2 |
|
|
V |
II |
Input current |
|
–1 |
|
1 |
μA |
LOGIC INPUTS SCL, SDA |
VIL |
Input low level |
|
|
|
0.2xVDDIO |
V |
VIH |
Input high level |
|
0.8xVDDIO |
|
|
V |
II |
Input current |
|
|
|
|
μA |
LOGIC OUTPUTS SDA, FAULT |
VOL |
Output low level |
IOUT = 3 mA (pullup current) |
|
0.3(1) |
0.5 |
V |
IL |
Output leakage current |
VOUT = 2.8 V |
–1 |
|
1 |
μA |
(1) Limits are TA = 25 °C.
(2) Low-ESR surface-mount ceramic capacitors (MLCCs) used in setting electrical characteristics.
7.11 I2C Serial Bus Timing Parameters (SDA, SCLK)(1)
SYMBOL |
PARAMETER |
MIN |
MAX |
UNIT |
ƒSCLK |
Clock frequency |
|
400 |
kHz |
1 |
Hold time (repeated) START condition |
0.6 |
|
μs |
2 |
Clock low time |
1.3 |
|
μs |
3 |
Clock high time |
600 |
|
ns |
4 |
Setup time for a repeated START condition |
600 |
|
ns |
5 |
Data hold time |
50 |
|
ns |
6 |
Data setup time |
100 |
|
ns |
7 |
Rise time of SDA and SCL |
20+0.1Cb |
300 |
ns |
8 |
Fall time of SDA and SCL |
15+0.1Cb |
300 |
ns |
9 |
Setup time for STOP condition |
600 |
|
ns |
10 |
Bus free time between a STOP and a START condition |
1.3 |
|
μs |
Cb |
Capacitive load parameter for each bus line Load of 1 pF corresponds to 1 ns. |
10 |
200 |
ns |
(1) Specified by design. VDDIO = 1.65 V to 5.5 V.
7.12 Typical Characteristics
Unless otherwise specified: VBATT= 12 V, CVLDO= 1 μF, L1 = 33 μH, CIN= 10 μF, COUT= 10 μF.
Figure 2. LED Drive Efficiency
Figure 4. Boost Converter Efficiency
Figure 6. ILED vs. RISET
Figure 3. LED Drive Efficiency
Figure 5. Battery Current
Figure 7. Boost Line Transient Response