SNVS861A February   2014  – August 2014 LP8754

PRODUCTION DATA.  

  1. Features
  2. Applications
  3. Description
  4. Revision History
  5. Pin Configuration and Functions
  6. Specifications
    1. 6.1  Absolute Maximum Ratings
    2. 6.2  Handling Ratings
    3. 6.3  Recommended Operating Conditions
    4. 6.4  Thermal Information
    5. 6.5  General Electrical Characteristics
    6. 6.6  6-Phase Buck Electrical Characteristics
    7. 6.7  6-Phase Buck System Characteristics
    8. 6.8  Protection Features Characteristics
    9. 6.9  I2C Serial Bus Timing Parameters
    10. 6.10 Typical Characteristics
  7. Detailed Description
    1. 7.1 Overview
      1. 7.1.1 Buck Information
    2. 7.2 Functional Block Diagram
    3. 7.3 Features Descriptions
      1. 7.3.1 Multi-Phase DC/DC Converters
        1. 7.3.1.1 Multi-Phase Operation and Phase-Shedding
        2. 7.3.1.2 Transitions Between Low-Power PFM, PFM, and PWM Modes
        3. 7.3.1.3 Buck Converter Load Current
        4. 7.3.1.4 Spread Spectrum Mode
      2. 7.3.2 Power-Up and Output Voltage Sequencing
      3. 7.3.3 Device Reset Scenarios
      4. 7.3.4 Diagnosis and Protection Features
        1. 7.3.4.1 Warnings for Diagnosis (No Power Down)
          1. 7.3.4.1.1 Short-Circuit Protection (SCP)
          2. 7.3.4.1.2 Power Good Monitoring
          3. 7.3.4.1.3 Thermal Warnings
        2. 7.3.4.2 Faults (Fault State and Fast Power Down)
          1. 7.3.4.2.1 Undervoltage Lock-out (UVLO)
          2. 7.3.4.2.2 Overvoltage Protection (OVP)
          3. 7.3.4.2.3 Thermal Shutdown (THSD)
    4. 7.4 Device Functional Modes
    5. 7.5 Programming
      1. 7.5.1 I2C-Compatible Interface
        1. 7.5.1.1 Data Validity
        2. 7.5.1.2 Start and Stop Conditions
        3. 7.5.1.3 Transferring Data
        4. 7.5.1.4 I2C-Compatible Chip Address
        5. 7.5.1.5 Auto-Increment Feature
    6. 7.6 Register Maps
      1. 7.6.1  Register Descriptions
      2. 7.6.2  VSET_B0
      3. 7.6.3  FPWM
      4. 7.6.4  BUCK0_CTRL
      5. 7.6.5  BUCK1_CTRL
      6. 7.6.6  BUCK2_CTRL
      7. 7.6.7  BUCK3_CTRL
      8. 7.6.8  BUCK4_CTRL
      9. 7.6.9  BUCK5_CTRL
      10. 7.6.10 FLAGS_0
      11. 7.6.11 FLAGS_1
      12. 7.6.12 INT_MASK_0
      13. 7.6.13 GENERAL
      14. 7.6.14 RESET
      15. 7.6.15 DELAY_BUCK0
      16. 7.6.16 CHIP_ID
      17. 7.6.17 PFM_LEV_B0
      18. 7.6.18 PHASE_LEV_B0
      19. 7.6.19 SEL_I_LOAD
      20. 7.6.20 LOAD_CURR
      21. 7.6.21 INT_MASK_2
  8. Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Application
      1. 8.2.1 Design Requirements
      2. 8.2.2 Detailed Design Procedure
        1. 8.2.2.1 Inductor Selection
        2. 8.2.2.2 Input Capacitor Selection
        3. 8.2.2.3 Output Capacitor Selection
        4. 8.2.2.4 LDO Capacitor Selection
        5. 8.2.2.5 VIOSYS Capacitor Selection
      3. 8.2.3 Application Performance Plots
  9. Power Supply Recommendations
  10. 10Layout
    1. 10.1 Layout Guidelines
    2. 10.2 Layout Example
  11. 11Device and Documentation Support
    1. 11.1 Device Support
      1. 11.1.1 Third-Party Products Disclaimer
    2. 11.2 Trademarks
    3. 11.3 Electrostatic Discharge Caution
    4. 11.4 Glossary
  12. 12Mechanical, Packaging, and Orderable Information

パッケージ・オプション

メカニカル・データ(パッケージ|ピン)
サーマルパッド・メカニカル・データ
発注情報

7 Detailed Description

7.1 Overview

The LP8754 is a high-efficiency, high-performance power supply IC with six step-down DC-DC converter cores. It delivers 0.6 V to 1.67 V regulated voltage rail from either a single Li-Ion or three cell NiMH/NiCd batteries to portable devices such as cell phones and PDAs.

There are three modes of operation for the 6-phase converter, depending on the output current required: PWM (Pulse Width Modulation), PFM (Pulse-Frequency Modulation), and Low-Power PFM. Converter operates in PWM mode at high load currents of approximately 250 mA or higher, depending on register setting. Lighter output current loads will cause the converter to automatically switch into PFM or Low-Power PFM mode for reduced current consumption and a longer battery life. Forced PWM is also available for highest transient performance.

Under no-load conditions the device can be set to Standby or Shutdown. Shutdown mode turns off the device, offering the lowest current consumption (ISHDN = 0.1 µA typ.). Additional features include soft-start, undervoltage lockout, input overvoltage protection, current overload protection, thermal warning, and thermal shutdown.

The modes and features can be programmed via control registers. All the registers can be accessed with both I2C serial interfaces: System serial interface and Dynamic voltage scaling (DVS) interface. Using DVS interface for dynamic voltage scaling prevents latencies if System serial interface is busy. Using DVS interface is optional; System serial interface can also be used for dynamic voltage scaling.

7.1.1 Buck Information

The LP8754 has six integrated high-efficiency buck converter cores. The cores are designed for flexibility; most of the functions are programmable, thus allowing optimization of the SMPS operation for each application. The cores are bundled together to establish a multi-phase converter This is shown in Figure 24.

Operating Modes:

  • OFF: Output is isolated from the input voltage rail in this mode. Output has an optional pull-down resistor which can be enabled with BUCK0_CTRL.RDIS_B0 bit.
  • PWM: Converter operates in buck configuration. Average switching frequency is constant.
  • PFM: Converter switches only when output voltage decreases below programmed threshold. Inductor current is discontinuous.
  • Low-Power PFM: This mode is similar to PFM mode, but used with lower load conditions. In this mode some of the internal blocks are turned off between the PFM pulses. Load transient response is compromised due to the wake-up time.

Features:

  • DVS support
  • Automatic mode control based on the loading
  • Synchronous rectification
  • Current mode loop with PI compensator
  • Soft start
  • Power good flag with maskable interrupt
  • Overvoltage comparator
  • Phase control and spread spectrum techniques for reducing EMI
  • Average output current sensing (for PFM/PWM entry/exit, phase adding/shedding, and load current reporting)
  • Current balancing between the phases of the converter
  • Differential voltage sensing
  • Dynamic phase adding/shedding, each output being phase shifted

Programmability (The following parameters can be programmed via registers):

  • Output voltage
  • Forced PWM operation
  • Switch current limits for high side FET
  • PWM/PFM mode entry and exit (based on average output current)
  • Phase adding and shedding levels
  • Output voltage slew rate

    7.2 Functional Block Diagram

    Block_Diagram_LP8754.gif

    7.3 Features Descriptions

    7.3.1 Multi-Phase DC/DC Converters

    A multi-phase synchronous buck converter offers several advantages over a single power-stage converter. For application processor power delivery, lower ripple on the input and output currents and faster transient response to load steps are the most significant advantages. Also, since the load current is evenly shared among multiple channels, the heat generated is greatly reduced for each channel due to the fact that power loss is proportional to square of current. Physical size of the output inductor shrinks significantly for the similar reason.

    30190604.gifFigure 8. Detailed Block Diagram Showing One Buck Core

    7.3.1.1 Multi-Phase Operation and Phase-Shedding

    Under heavy load conditions, the switching phase of the bucks are interleaved. As a result, the 6-phase converter has higher effective switching frequency than the switching frequency of any one phase.

    The parallel operation decreases the efficiency at low load conditions. In order to overcome this operational inefficiency, the LP8754 automatically changes the number of active phases to maximize the efficiency. This is called phase-shedding and the concept is illustrated in Figure 9.

    ai_eff6ph_SNAS580.gifFigure 9. Multi-phase Buck Converter Efficiency vs Number of Phases; All Converters in PWM Mode
    (1) Graph is not to scale and is for illustrative purposes only.

    7.3.1.2 Transitions Between Low-Power PFM, PFM, and PWM Modes

    Normal PWM-mode operation with phase-shedding can optimize efficiency at mid-to-full load, but this is usually at the expense of light-load efficiency. The LP8754 converter operates in PWM mode at a load current of 100 to 375 mA or higher; this mode transition trip-point is set by register. Lighter load current causes the device to automatically switch into PFM mode for reduced current consumption. By combining PFM and PWM modes in the same regulator and providing automatic switching, high efficiency can be achieved over a wide output load current range.

    Efficiency is further enhanced when the converter enters Low-Power PFM mode. The LP8754 includes Low-Power mode function for low-current consumption. In this mode most of the internal blocks are disabled between the inductor current ramp up and ramp down phases to reduce the operating current. However, as a result, the transient performance of the converter is compromised. The Low-Power mode can be enabled by control register setting. Also, the application processor or the PMIC may provide an HW signal (NSLP) to the LP8754 input to indicate when the processor has entered a low-power state. When the signal is asserted, the LP8754 Low-Power PFM function will be enabled, and the LP8754 will run with a reduced input current. The right timing of the NSLP signal from the system is important for best load-transient performance. The NSLP signal should be asserted only when load current is stable and below 30 mA. Before the load current increases above 30 mA, the NSLP signal should be de-asserted 100 µs (minimum) prior to a load step to prepare the converter for the higher load current.

    7.3.1.3 Buck Converter Load Current

    The buck load current can be monitored via I2C registers. Current of different buck converter cores or the total load current of the master can be selected from register 0x21 (see SEL_I_LOAD). A write to this selection register starts a current measurement sequence. The measurement sequence is a minimum of 50 µs long. When a measurement sequence starts, the FLAGS_1.I_LOAD_READY bit in register 0x0E is set to '0'. After the measurement sequence is finished, the FLAGS_1.I_LOAD_READY bit is set to '1'. (Note that by default this bit is '0'.) The measurement result can be read from registers 0x22 (LOAD_CURR.BUCK_LOAD_CURR[7:0]) and 0x21 (SEL_I_LOAD.BUCK_LOAD_CURR[10:8]). The measurement result [10:0] LSB is 10 mA, and the maximum value of the measurement is 20 A. The LP8754 can be configured to give out an interrupt after the load current measurement sequence is finished. Load current measurement interrupt can be masked with INT_MASKS_2.MASK_I_LOAD_READY bit.

    7.3.1.4 Spread Spectrum Mode

    Systems with periodic switching signals may generate a large amount of switching noise in a set of narrowband frequencies (the switching frequency and its harmonics). The usual solution to reduce noise coupling is to add EMI-filters and shields to the boards. The LP8754's register-selectable spread spectrum mode minimizes the need for output filters, ferrite beads, or chokes. In spread spectrum mode, the switching frequency varies randomly around the center frequency, reducing the EMI emissions radiated by the converter, associated passive components, and PCB traces. See Figure 10.

    30190611.gif
    Where a fixed-frequency converter exhibits large amounts of spectral energy at the switching frequency, the spread spectrum architecture of the LP8754 spreads that energy over a large bandwidth.
    Figure 10. Spread Spectrum Modulation

    7.3.2 Power-Up and Output Voltage Sequencing

    The power-up sequence for the LP8754 is as follows:

    • VVINBXX and VVDDA5V reach min recommended levels.
    • VVIOSYS set high. Enables the system I/O interface. For power-on-reset (POR), the I2C host should allow at least 500 µs before sending data to the LP8754 after the rising edge of the VIOSYS line.
    • VLDO voltage is raising. The LDO voltage is generated internally. The internal POR signal is activated.
    • Internal POR deasserted, OTP read.
    • Device enters standby mode.
    • DC/DC enable, output voltage, voltage slew rate programmed over I2C as needed by the application.
    • NRST set high. The DC/DC converter can be enabled and disabled by VSET_B0.EN_DIS_B0 bit or using the NRST signal.
    Power_Up_LP8754.gifFigure 11. Timing Diagram for the Power-Up Sequence

    Table 1. Power-Up Sequence

    SYMBOL PARAMETER CONDITION(1) MIN TYP MAX UNIT
    t0 VVDDA5V to VVIOSYS assertion 0 µs
    t1 LDOON Delay Time CLDO = 1 µF <100 150 µs
    t2 LDOON to NRST HIGH 0 µs
    tI2CT Device ready for I2C data transfer 500 µs
    (1) These specification table entries are specified by design. The power input lines VVINBXX, VVDDA5V and VVIOSYS must be stable before the NRST line goes High. Also, the VLDO line must be stable 1.8 V before the NRST line goes High.

    7.3.3 Device Reset Scenarios

    There are three reset methods implemented on the LP8754:

    • Software reset
    • Hardware reset
    • Power-on reset (POR)

    An SW-reset occurs when the RESET.SW_RESET bit is written first with 1, followed by 0 right after that. This event resets the control registers shown in Table 2 to the default values. The temperature, power good, and other faults are persistent over the SW reset to allow for the system to identify to cause of the failure.

    An internal power-on reset (POR) occurs when the supply voltage (VVDDA5V) transitions above the POR threshold or VVIOSYS is toggled low/high. Each of the registers contain a factory-defined value upon POR, and this data remains there until any of the following occurs:

    • Device sets a Flag bit, causing the Status register to be updated. The other registers remain untouched.
    • A different data word is written to a writable register.

    The internal registers will lose their contents if the supply voltage (VVDDA5V) goes below 1 V (typ.).

    A hardware reset is accomplished by NRST low. This event resets the control registers shown in Table 2 to the default values.

    Under OVP, UVLO, TSD, or VVIOSYS low (while NRST still high) conditions, a Fast Power-Down is launched.

    7.3.3.0.1 Normal Power-Down Sequence Follows This Event (Marked as '1')

    30190613.gifFigure 12. The External Power Control System De-asserts NRST

    7.3.3.0.3 Inductor Current Dropping to Zero in ~2 µs (All Converters, All Phases)

    30190615.gifFigure 14. Fast Power-Down

    7.3.3.0.2 Fast Power-Down Follows This Event

    30190614.gifFigure 13. NRST Stays HIGH While VVIOSYS Transition from HIGH to LOW Happens (Marked as '2')
    30190616.gifFigure 15. Reset Timings
    SYMBOL PARAMETER LIMIT
    tRST1 NRST active low pulse width 1 µs min + value on DELAY_BUCK0 register.
    tRST2 NRST inactive or I2C reset event to MEMORY READ end 25 µs max

    Table 2. Hardware Reset, Power-On Reset (POR) and Software Reset: Registers After Reset

    HEX ADDRESS REGISTER SOFTWARE RESET
    I2C RESET
    HARDWARE RESET
    NRST LOW(1)
    POWER-ON RESET
    VVIOSYS LOW
    0x00 VSET_B0 All bits retained All bits retained All bits cleared
    0x06 FPWM All bits cleared All bits cleared All bits cleared
    0x07 to 0x0C BUCK0_CTRL to BUCK5_CTRL All bits cleared All bits cleared All bits cleared
    0x0D FLAGS_0 All bits retained All bits retained All bits cleared
    0x0E FLAGS_1 All bits retained All bits retained All bits cleared
    0x0F INT_MASK0 All bits cleared All bits cleared All bits cleared
    0x10 GENERAL All bits cleared All bits cleared All bits cleared
    0x11 RESET N/A All bits cleared All bits cleared
    0x12 DELAY_BUCK0 All bits cleared All bits cleared All bits cleared
    0x18 CHIP_ID Read Only
    0x19 PFM_LEV_B0 All bits cleared All bits cleared All bits cleared
    0x1F PHASE_LEV_B0 All bits cleared All bits cleared All bits cleared
    0x21 SEL_I_LOAD All bits retained All bits retained All bits cleared
    0x22 LOAD_CURR Read Only
    0x2E INT_MASK_2 All bits cleared All bits cleared All bits cleared
    (1) Reset will take effect upon complete of the power-down sequence.

    7.3.4 Diagnosis and Protection Features

    The LP8754 is capable of providing two levels of protection features: warnings for diagnosis and faults which are causing the converters to shut down. When the device detects warning or fault conditions, the LP8754 sets the flag bits indicating which fault or warning conditions have occurred; the INT pin will be pulled low. INT will be released again after a clear of flags is complete. The flag bits are persistent over reset to allow for the system to identify what was causing the interrupt and/or converter shutdown.

    Also, the LP8754 has a soft-start circuit that limits in-rush current during start-up. The output voltage increase rate is 30 mV/µs (default) during soft-start.

    Table 3. Summary of Exceptions and Interrupt Signals

    EVENT REGISTER.BIT INTERRUPT SIGNAL PRODUCED? INT MASK AVAILABLE?
    SCP triggered FLAGS_1.SCP Yes Yes
    Not PowerGood FLAGS_0.nPG_B0 Yes Yes
    TEMP status change FLAGS_0.TEMP[1:0] On any temperature change except for the case when TEMP[1:0] = 0b11 Yes
    Thermal warning FLAGS_1.T_WARNING Yes Yes
    Thermal shutdown FLAGS_1.THSD Yes No
    OVP triggered FLAGS_1.OVP Yes Yes
    Load current measurement ready FLAGS_1.I_LOAD_READY Yes Yes
    UVLO triggered FLAGS_1.UVLO Yes Yes

    7.3.4.1 Warnings for Diagnosis (No Power Down)

    7.3.4.1.1 Short-Circuit Protection (SCP)

    A short-circuit protection feature allows the LP8754 to protect itself and external components during overload conditions. The output short-circuit fault threshold is 400 mV (typ.) .

    7.3.4.1.2 Power Good Monitoring

    When the converter's feedback-pin voltage falls lower than 90% (typ.) of the set voltage, the FLAGS_0.nPG_B0 flag is set. To prevent a false alarm, the power good circuit is masked during converter start-up and voltage transitions. The duration of the power good mask is set to 400 µs for converter start-up. For voltage ramps the masking time is extended by an internal logic circuit up to 6.4 ms. (See Protection Features Characteristics.)

    30190617.gif
    Masking time for start-up is constant 400 µs (typ.). Masking time for voltage transitions depends on the selected ramp rates.
    Figure 16. Power Good Masking Principle

    7.3.4.1.3 Thermal Warnings

    Prior to the thermal shutdown, thermal warnings are set. The first warning is set at 85°C (INT pin low), and the second at 120°C (INT pin pulled low and FLAGS_1.T_WARNING flag set). If the chip temperature crosses any of the thresholds of 85°C, 120°C, or 150°C (see FLAGS_0 register) the INT pin will be triggered. INT will be cleared upon read of FLAGS_0.TEMP[1:0] bits except if FLAGS_0.TEMP [1:0] = 0b11, which is a thermal fault event.

    7.3.4.2 Faults (Fault State and Fast Power Down)

    7.3.4.2.1 Undervoltage Lock-out (UVLO)

    When the input voltage falls below VUVLO (typ. 2.25 V) at the VDDA5V pin, the LP8754 indicates a fault by activating the FLAGS_1.UVLO flag. The buck converter shut down without a power-down sequence (Fast Power-Down). The flag will remain active until the input voltage is raised above the UVLO threshold. If the flag is cleared while the fault persists, the flag is immediately re-asserted, and interrupt remains active.

    7.3.4.2.2 Overvoltage Protection (OVP)

    When an input voltage greater than VOVP (typ. 5.3 V) is detected at the VDDA5V pin, the LP8754 indicates a fault by activating the FLAGS_1.OVP flag. The buck converter is shut down immediately (Fast Power-Down). The flag will remain active until the input voltage is below the OVP threshold. If the flag is cleared while the fault persists, the flag is immediately re-asserted and interrupt remains active.

    7.3.4.2.3 Thermal Shutdown (THSD)

    The LP8754 has a thermal overload protection function that operates to protect itself from short-term misuse and overload conditions. When the junction temperature exceeds around 150°C, the device enters shutdown via fault-state. INT will be cleared upon write of the FLAGS_1.THSD flag even when thermal shutdown is active. This allows automatic recovery when temperature decreases below thermal shutdown level. See Figure 17 for LP8754 thermal diagnosis and protection features.

    ai_temp_warning_snas580.gif
    Note that INT is asserted whenever any of the thermal thresholds is crossed, if unmasked. Note also the 10°C Hysteresis on the TJ Thresholds.
    Figure 17. Thermal Warnings and Thermal Shutdown Flow

    7.4 Device Functional Modes

      SHUTDOWN:All switch, reference, control and bias circuitry of the LP8754 are turned off. The main battery supply voltage is high enough to start the buck power-up sequence but VVIOSYS and NRST are LOW.
      STANDBY:Setting VVIOSYS HIGH enables standby-operation. All registers can be read or written by the system master via the system serial interface. Recovery from UVLO, TSD, or OVP event also leads to standby.
      ACTIVE:Regulated DC/DC converters are on or can be enabled with full current capability. In this mode, all features and control registers are available via the system serial bus and via DVS interface.
      LOW-POWER:At light loads (less than ~30 mA), and when the load does not require highest level of transient performance, the device enters automatically Low-Power mode. In this mode the part operates at low Iq. Conditions entering and exiting Low-Power mode are shown in Figure 18.
    30190606.gifFigure 18. Device Operation Modes

    7.5 Programming

    7.5.1 I2C-Compatible Interface

    The I2C-compatible synchronous serial interface provides access to the programmable functions and registers on the device. This protocol uses a two-wire interface for bidirectional communications between the IC's connected to the bus. The two interface lines are the Serial Data Line (SDA), and the Serial Clock Line (SCL). Every device on the bus is assigned a unique address and acts as either a Master or a Slave depending on whether it generates or receives the serial clock SCL. The SCL and SDA lines should each have a pull-up resistor placed somewhere on the line and remain HIGH even when the bus is idle. Note: CLK pin is not used for serial bus data transfer. There are two buses implemented: the System I2C bus and the DVS bus. In the following paragraphs, SCL refers to both SCLSYS and SCLSR, and SDA refers to SDASYS and SDASR. The LP8754 supports standard mode (100 kHz), fast mode (400 kHz) and high-speed mode (3.4 MHz).

    7.5.1.1 Data Validity

    The data on SDA line must be stable during the HIGH period of the clock signal (SCL). In other words, state of the data line can only be changed when clock signal is LOW.

    30190620.gifFigure 19. Data Validity Diagram

    7.5.1.2 Start and Stop Conditions

    The LP8754 is controlled via an I2C-compatible interface. START and STOP conditions classify the beginning and end of the I2C session. A START condition is defined as SDA transitions from HIGH to LOW while SCL is HIGH. A STOP condition is defined as SDA transition from LOW to HIGH while SCL is HIGH. The I2C master always generates the START and STOP conditions.

    30190621.gifFigure 20. Start and Stop Sequences

    The I2C bus is considered busy after a START condition and free after a STOP condition. During data transmission the I2C master can generate repeated START conditions. A START and a repeated START condition are equivalent function-wise. The data on SDA must be stable during the HIGH period of the clock signal (SCL). In other words, the state of SDA can only be changed when SCL is LOW. Figure 1 shows the SDA and SCL signal timing for the I2C-Compatible Bus. See the I2C Serial Bus Timing Parameters for timing values.

    7.5.1.3 Transferring Data

    Every byte put on the SDA line must be eight bits long, with the most significant bit (MSB) being transferred first. Each byte of data has to be followed by an acknowledge bit. The acknowledge related clock pulse is generated by the master. The master releases the SDA line (HIGH) during the acknowledge clock pulse. The LP8754 pulls down the SDA line during the 9th clock pulse, signifying an acknowledge. The LP8754 generates an acknowledge after each byte has been received.

    There is one exception to the “acknowledge after every byte” rule. When the master is the receiver, it must indicate to the transmitter an end of data by not-acknowledging (“negative acknowledge”) the last byte clocked out of the slave. This “negative acknowledge” still includes the acknowledge clock pulse (generated by the master), but the SDA line is not pulled down.

    After the START condition, the bus master sends a chip address. This address is seven bits long followed by an eighth bit which is a data direction bit (READ or WRITE). For the eighth bit, a “0” indicates a WRITE and a “1” indicates a READ. The second byte selects the register to which the data will be written. The third byte contains data to write to the selected register.

    30190622.gifFigure 21. Write Cycle (w = write; SDA = '0'), id = device address = 60Hex for LP8754.
    30190623.gif
    When READ function is to be accomplished, a WRITE function must precede the READ function as shown above.
    Figure 22. Read Cycle ( r = read; SDA = '1'), id = device address = 60Hex for LP8754.

    7.5.1.4 I2C-Compatible Chip Address

    The device address for the LP8754 is 0x60 (ADDR pin tied to the GND). After the START condition, the I2C master sends the 7-bit address followed by an eighth bit, read or write (R/W). R/W = 0 indicates a WRITE and R/W = 1 indicates a READ. The second byte following the device address selects the register address to which the data will be written. The third byte contains the data for the selected register.

    30190624.gif
    Here device address is 1100000Bin = 60 Hex.
    Figure 23. Device Address

    7.5.1.5 Auto-Increment Feature

    The auto-increment feature allows writing several consecutive registers within one transmission. Every time an 8-bit word is sent to the LP8754, the internal address index counter will be incremented by one, and the next register will be written. Table 4 below shows writing sequence to two consecutive registers. Note: the auto-increment feature does not work for read.

    Table 4. Auto-Increment Example

    Master Action Start Device Address = 60H Write Register Address Data Data Stop
    LP8754 Action ACK ACK ACK ACK

    7.6 Register Maps

    7.6.1 Register Descriptions

    The LP8754 is controlled by a set of registers through the system serial interface port or through the Dynamic Voltage Scaling interface. Table 5 below lists device registers, their addresses and their abbreviations. A more detailed description is given in the sections VSET_B0 to INT_MASK_2.

    Many registers contain bits, that are reserved for future use. When writing to a register, any reserved bits should not be changed.

    Table 5.

    Addr Register Read / Write D7 D6 D5 D4 D3 D2 D1 D0
    0x00 VSET_B0 R/W EN_DIS_B0 VSET_B0[6:0]
    0x06 FPWM R/W Reserved FPWM_B0
    0x07 BUCK0_CTRL R/W OC_LEV_B0[1:0] LP_B0 RDIS_B0 Reserved RAMP_B0[2:0]
    0x08 BUCK1_CTRL R/W OC_LEV_B1[1:0] Reserved
    0x09 BUCK2_CTRL R/W OC_LEV_B2[1:0] Reserved
    0x0A BUCK3_CTRL R/W OC_LEV_B3[1:0] Reserved
    0x0B BUCK4_CTRL R/W OC_LEV_B4[1:0] Reserved
    0x0C BUCK5_CTRL R/W OC_LEV_B5[1:0] Reserved
    0x0D FLAGS_0 R/W Reserved nPG_B0 TEMP[1:0]
    0x0E FLAGS_1 R/W Reserved I_LOAD_READY UVLO T_WARNING THSD OVP SCP
    0x0F INT_MASK_0 R/W Reserved MASK_nPG_B0 MASK_OVP MASK_SCP
    0x10 GENERAL R/W Reserved EN_SS Reserved DIS_DIF_B0 Reserved SLP_POL LP_EN
    0x11 RESET R/W Reserved SW_RESET
    0x12 DELAY_BUCK0 R/W DELAY_B0[7:0]
    0x18 CHIP_ID R DEVICE OTP_REV[4:0] DIE_REV[1:0]
    0x19 PFM_LEV_B0 R/W Reserved PFM_ENTRY_B0[2:0] Reserved PFM_EXIT_B0[2:0]
    0x1F PHASE_LEV_B0 R/W Reserved ADD_PH_B0[2:0] Reserved SHED_PH_B0[2:0]
    0x21 SEL_I_LOAD R/W Reserved BUCK_LOAD_CURR[10:8] Reserved LOAD_CURRENT_SOURCE[2:0]
    0x22 LOAD_CURR R BUCK_LOAD_CURR[7:0]
    0x2E INT_MASK_2 R/W Reserved MASK_ILOAD_READY MASK_UVLO MASK_TWARNING MASK_TEMP

    7.6.2 VSET_B0

    Address: 0x00

    D7 D6 D5 D4 D3 D2 D1 D0
    EN_DIS_B0 VSET_B0[6:0]
    Bits Field Type Default Description
    7 EN_DIS_B0 R/W 1 DC/DC converter Buck0 Enable/Disable. The Enable of the master Buck0 controls the operation of the slave bucks.
    0 = Converter disabled
    1 = Converter enabled
    Note: When a disable request is received the converter is disabled immediately.
    6:0 VSET_B0[6:0] R/W 011 1100 Sets the output voltage.
    Defined by:
    VOUT = 0.5 V + 10 mV * VSET_B0
    VOUT range = 0.6 V to 1.67 V
    NOTE: Do not use VSET_B0 values < 0001010 (10 dec) = 0.6 V.
    NOTE: Register settings starting from 1110110 up to 1111111 are clamped to 1.67 V.

    7.6.3 FPWM

    Address: 0x06

    D7 D6 D5 D4 D3 D2 D1 D0
    Reserved FPWM_B0
    Bits Field Type Default Description
    7:1 Reserved R/W 001 1111
    0 FPWM_B0 R/W 1 Forced PWM mode of operation, Buck regulator 0 (Master). The setting of the master controls the operation of the slave bucks.
    0 = PWM, PFM or Low-Power PFM operation mode.
    1 = This will force the master converter and the slaves to operate always in the PWM mode.

    7.6.4 BUCK0_CTRL

    Address: 0x07

    D7 D6 D5 D4 D3 D2 D1 D0
    OC_LEV_B0[1:0] LP_B0 RDIS_B0 Reserved RAMP_B0[2:0]
    Bits Field Type Default Description
    7:6 OC_LEV_B0[1:0] R/W 10 Inductor positive current limit on Buck 0. Note that OC_LEV_B0...B5 should have the same value.
    00 = 1.5 A
    01 = 2.0 A
    10 = 2.5 A
    11 = 3.0 A
    5 LP_B0 R/W 0 Allows converter to enter into Low-Power PFM mode.
    1 = Entering to Low-Power PFM mode is allowed.
    0 = Entering to Low-Power PFM more is not allowed.
    4 RDIS_B0 R/W 1 Enables the output discharge resistors when the VOUT supply has been disabled.
    1 = Enable pull-down
    0 = Disable pull-down
    3 Reserved R/W 0
    2:0 RAMP_B0[2:0] R/W 001 This set the output voltage change ramp as follows:
    000 = 30 mV/µs
    001 = 15 mV/µs
    010 = 7.5 mV/µs
    011 = 3.8 mV/µs
    100 = 1.9 mV/µs
    101 = 0.94 mV/µs
    110 = 0.47 mV/µs
    111 = 0.23 mV/µs

    7.6.5 BUCK1_CTRL

    Address: 0x08

    D7 D6 D5 D4 D3 D2 D1 D0
    OC_LEV_B1[1:0] Reserved
    Bits Field Type Default Description
    7:6 OC_LEV_B1[1:0] R/W 10 Inductor positive current limit on Buck 1. Note that OC_LEV_B0...B5 should have the same value.
    00 = 1.5 A
    01 = 2.0 A
    10 = 2.5 A
    11 = 3.0 A
    5:0 Reserved R/W 01 0001

    7.6.6 BUCK2_CTRL

    Address: 0x09

    D7 D6 D5 D4 D3 D2 D1 D0
    OC_LEV_B2[1:0] Reserved
    Bits Field Type Default Description
    7:6 OC_LEV_B2[1:0] R/W 10 Inductor positive current limit on Buck 2. Note that OC_LEV_B0...B5 should have the same value.
    00 = 1.5 A
    01 = 2.0 A
    10 = 2.5 A
    11 = 3.0 A
    5:0 Reserved R/W 01 0001

    7.6.7 BUCK3_CTRL

    Address: 0x0A

    D7 D6 D5 D4 D3 D2 D1 D0
    OC_LEV_B3[1:0] Reserved
    Bits Field Type Default Description
    7:6 OC_LEV_B3[1:0] R/W 10 Inductor positive current limit on Buck 3. Note that OC_LEV_B0...B5 should have the same value.
    00 = 1.5 A
    01 = 2.0 A
    10 = 2.5 A
    11 = 3.0 A
    5:0 Reserved R/W 01 0001

    7.6.8 BUCK4_CTRL

    Address: 0x0B

    D7 D6 D5 D4 D3 D2 D1 D0
    OC_LEV_B4[1:0] Reserved
    Bits Field Type Default Description
    7:6 OC_LEV_B4[1:0] R/W 10 Inductor positive current limit on Buck 4. Note that OC_LEV_B0...B5 should have the same value.
    00 = 1.5 A
    01 = 2.0 A
    10 = 2.5 A
    11 = 3.0 A
    5:0 Reserved R/W 01 0001

    7.6.9 BUCK5_CTRL

    Address: 0x0C

    D7 D6 D5 D4 D3 D2 D1 D0
    OC_LEV_B5[1:0] Reserved
    Bits Field Type Default Description
    7:6 OC_LEV_B5[1:0] R/W 10 Inductor positive current limit on Buck 5. Note that OC_LEV_B0...B5 should have the same value.
    00 = 1.5 A
    01 = 2.0 A
    10 = 2.5 A
    11 = 3.0 A
    5:0 Reserved R/W 01 0001

    7.6.10 FLAGS_0

    Address: 0x0D

    D7 D6 D5 D4 D3 D2 D1 D0
    Reserved nPG_B0 TEMP[1:0]
    Bits Field Type Default Description
    7:3 Reserved R/W X XXXX
    2 nPG_B0 R/W 0 Flag Bit (1)
    Power good fault flag for VOUT rail
    1 = Power fault detected
    0 = Power good
    1:0 TEMP[1:0] R 00 indicates the die temperature as follows:
    00: die temperature lower than 85ºC
    01: 85ºC ≤ die temperature < 120ºC
    10: 120ºC ≤ die temperature < 150ºC
    11: die temperature 150ºC or higher
    (1) The flag bit can be cleared only by writing a zero to the associated register bit or power cycling the device (VVIOSYS to LOW). Reading or RESET does not clear the flag bits. After clearing, the nPG_B0 fault flag will be raised again '1' if the fault condition persists. Any unmasked flag bit High will cause the interrupt to be asserted on the INT pin. The INT pin will be pulled Low until all the unmasked flags are clear again.

    7.6.11 FLAGS_1

    Address: 0x0E

    D7 D6 D5 D4 D3 D2 D1 D0
    Reserved I_LOAD_READY UVLO T_WARNING THSD OVP SCP
    Bits Field Type Default Description
    7:6 Reserved R/W 00
    5 I_LOAD_READY R/W 0 Flag Bit(1)
    1 = Buck load current measurement data ready
    0 = Buck load current measurement data not ready
    4 UVLO R/W 0 Flag Bit (1)
    1= Input undervoltage lockout (UVLO): Input voltage sagged below UVLO threshold.
    0 = No UVLO
    3 T_WARNING R/W 0 Flag Bit (1)
    1= Thermal warning: The IC temperature exceeds 120°C, in advance of the thermal shutdown protection.
    0 = No thermal warning
    2 THSD R/W 0 Flag Bit (1)
    1 = Thermal shutdown event detected
    0 = No thermal shutdown
    1 OVP R/W 0 Flag Bit (1)
    1= Indicates overvoltage protection (OVP) circuit activation.
    0 = No OVP event. The OVP circuitry monitors VDDA5V power input.
    0 SCP R/W 0 Flag Bit (1)
    1= Indicates short-circuit protection (SCP) circuit activation. The bit is activated when a short-circuit condition is detectedon output rail.
    0 = No SCP event
    (1) The flag bit(s) can be cleared only by writing a zero to the associated register bit(s) or power cycling the device (VVIOSYS to LOW). Reading or RESET does not clear the flag bits. After clearing, the OVP, SCP fault flag(s) will be raised again '1' if the fault condition persists. The THSD flag will remain '0' after clear, even though the fault condition persists. Any unmasked flag bit High will cause the interrupt to be asserted on the INT pin. The INT pin will be pulled Low until all the unmasked flags are clear again.

    7.6.12 INT_MASK_0

    Address: 0x0F

    D7 D6 D5 D4 D3 D2 D1 D0
    Reserved MASK_nPG_B0 MASK_OVP MASK_SCP
    Bits Field Type Default Description
    7:3 Reserved R/W 1 1111
    2 MASK_nPG_B0 R/W 0 Interrupt mask for power good fault flag
    1 = nPG_B0 does not set interrupt.
    0 = nPG_B0 sets interrupt, when triggered.
    1 MASK_OVP R/W 0 Interrupt mask for Overvoltage Protection (OVP) fault flag
    1 = OVP does not set interrupt.
    0 = OVP sets interrupt, when triggered.
    0 MASK_SCP R/W 0 Interrupt mask for short-circuit protection SCP fault flag
    1 = SCP does not set interrupt.
    0 = SCP sets interrupt, when triggered.

    7.6.13 GENERAL

    Address: 0x10

    D7 D6 D5 D4 D3 D2 D1 D0
    Reserved EN_SS Reserved DIS_DIF_B0 Reserved SLP_POL LP_EN
    Bits Field Type Default Description
    7:6 Reserved R/W 00
    5 EN_SS R/W 0 Spread Spectrum
    1 = Spread Spectrum enabled
    0 = Spread Spectrum disabled
    4 Reserved R/W 0
    3 DIS_DIF_B0 R/W 0 Disable Differential-to-single-ended amplifier
    1 = Differential amplifier disabled
    0 = Differential amplifier enabled
    2 Reserved R/W 0
    1 SLP_POL R/W 0 Sets the polarity of the NSLP pin
    1 = NSLP is active high
    0 = NSLP is active low
    0 LP_EN R/W 1 1 = allows Low-Power PFM mode. In order to reduce power consumption under low load conditions, the unit will automatically switch off unused internal blocks.
    0 = Low-Power mode not allowed

    7.6.14 RESET

    Address: 0x11

    D7 D6 D5 D4 D3 D2 D1 D0
    Reserved SW_RESET
    Bits Field Type Default Description
    7:1 Reserved R/W 000 0000
    0 SW_RESET R/W 0 Writing this bit with '1' and '0', in this order, will reset the registers to the default values. If NRST is still kept HIGH, the converter output(s) will be regulated to the programmed register values. If a full POR reset is required VVIOSYS must be pulled low. The fault flags are persistent over SW-reset.

    7.6.15 DELAY_BUCK0

    Address: 0x12

    D7 D6 D5 D4 D3 D2 D1 D0
    DELAY_B0
    Bits Field Type Default Description
    7:0 DELAY_B0 R/W 0000 0000 Master delay
    Sets the delay time from when NRST is asserted to when the VOUT rail is enabled. Sets the delay time from when NRST is de-asserted to when the VOUT rail is disabled.
    DELAY = DELAY_B0 * 100 µs
    If DELAY_B0 = FFh, supply is never enabled. (1)
    (1) If this register is set to FFh when the converter is already started, it will cause an immediate power down of the converter.

    7.6.16 CHIP_ID

    Address: 0x18

    D7 D6 D5 D4 D3 D2 D1 D0
    DEVICE OTP_REV DIE_REV
    Bits Field Type Default Description
    7 DEVICE R 1 DEVICE
    Contains Device ID
    6:2 OTP_REV R 0 0001 OTP_REV
    Contains OTP Version ID
    1:0 DIE_REV R 00 DIE_REV
    Contains Revision ID

    7.6.17 PFM_LEV_B0

    Address: 0x19

    D7 D6 D5 D4 D3 D2 D1 D0
    Reserved PFM_ENTRY_B0[2:0] Reserved PFM_EXIT_B0[2:0]
    Bits Field Type Default Description
    7 Reserved R/W 0
    6:4 PFM_ENTRY_B0 R/W 011 PFM_ENTRY_B0 (1)
    Sets the target PFM entry level for Buck 0. The final PWM-to-PFM switchover current varies slightly and is dependant on the output voltage, input voltage and the inductor current level.
    000 = 100 mA
    001 = 125 mA
    010 = 150 mA
    011 = 175 mA
    100 = 225 mA
    101 = Reserved
    110 = Reserved
    111 = Reserved
    3 Reserved R/W 0
    2:0 PFM_EXIT_B0 R/W 110 PFM_EXIT_B0 (1)
    Sets the target PFM exit level for Buck 0. The final PFM-to-PWM switchover current varies slightly and is dependant on the output voltage, input voltage and the inductor current level.
    000 = Reserved
    001 = Reserved
    010 = Reserved
    011 = 175 mA
    100 = 225 mA
    101 = 275 mA
    110 = 325 mA
    111 = 375 mA
    (1) For proper operation, the PFM exit current level should be at least 150 mA higher than the PFM entry current level.

    7.6.18 PHASE_LEV_B0

    Address: 0x1F

    D7 D6 D5 D4 D3 D2 D1 D0
    Reserved ADD_PH_B0[2:0] Reserved SHED_PH_B0[2:0]
    Bits Field Type Default Description
    7 Reserved R/W 0
    6:4 ADD_PH_B0 R/W 100 ADD_PH_B0(1)
    Sets the level on which a phase is added.
    000 = Reserved
    001 = Reserved
    010 = 0.5 A * No. of Active Phases
    011 = 0.6 A * No. of Active Phases
    100 = 0.7 A * No. of Active Phases
    101 = 0.8 A * No. of Active Phases
    110 = 0.9 A * No. of Active Phases
    111 = 1.0 A * No. of Active Phases
    3 Reserved R/W 0
    2:0 SHED_PH_B0 R/W 010 SHED_PH_B0(1)
    Sets the level of phase shedding.
    000 = 0.3 A * No. of Active Phases
    001 = 0.4 A * No. of Active Phases
    010 = 0.5 A * No. of Active Phases
    011 = 0.6 A * No. of Active Phases
    100 = 0.7 A * No. of Active Phases
    101 = 0.8 A * No. of Active Phases
    110 = Reserved
    111 = Reserved
    (1) ADD_PH_B0 and SHED_PH_B0 values must be chosen so that the resulting hysteresis is a minimum of 100 mA and ADD_PH_B0 > SHED_PH_B0.

    7.6.19 SEL_I_LOAD

    Address: 0x21

    D7 D6 D5 D4 D3 D2 D1 D0
    Reserved BUCK_LOAD_CURR[10:8] Reserved LOAD_CURRENT_SOURCE[2:0]
    Bits Field Type Default Description
    7 Reserved R/W 0
    6:4 BUCK_LOAD_
    CURR[10:8]
    R 000 BUCK_LOAD_CURR
    This register reports 3 MSB bits of the magnitude of the average load current of the selected Buck Converter. See LOAD_CURR register.
    3 Reserved R/W 0
    2:0 LOAD_CURRENT_
    SOURCE[2:0]
    R/W 000 LOAD_CURRENT_SOURCE
    These bits are used for choosing the Buck Converter whose load current will be measured.
    000 = Converter 0 load current will be measured.
    001 = Converter 1 load current will be measured.
    010 = Converter 2 load current will be measured.
    011 = Converter 3 load current will be measured.
    100 = Converter 4 load current will be measured.
    101 = Converter 5 load current will be measured.
    110 = Master total load current will be measured.
    111 = Reserved

    7.6.20 LOAD_CURR

    Address: 0x22

    D7 D6 D5 D4 D3 D2 D1 D0
    BUCK_LOAD_CURR[7:0]
    Bits Field Type Default Description
    7:0 BUCK_LOAD_
    CURR[7:0]
    R 0000 0000 BUCK_LOAD_CURR
    This register reports 8 LSB bits of the magnitude of the average load current of the selected Buck Converter. The value is reported with a resolution of 10 mA per LSB and 20A max current. Three MSB bits are reported by SEL_I_LOAD.BUCK_LOAD_CURR[10:8] bits, see SEL_I_LOAD.
    The current reported is an average over the last 5 milliseconds. The host system has read-only access to this register. This register is cleared to 0 on all resets.
    000 0000 0000 Load current lower than 10 mA
    000 0000 0001 10 mA ≤ Load current < 20 mA
    ...
    111 1111 1110 20460 mA ≤ Load current < 20470 mA
    111 1111 1111 Load current 20470 mA or higher.
    Note: Not production tested. Typical values for reference only.

    7.6.21 INT_MASK_2

    Address: 0x2E

    D7 D6 D5 D4 D3 D2 D1 D0
    Reserved MASK_ILOAD_READY MASK_UVLO MASK_TWARNING MASK_TEMP
    Bits Field Type Default Description
    7:4 Reserved R/W 0000
    3 MASK_ILOAD_
    READY
    R/W 1 Interrupt mask for load current measurement flag
    1 = FLAGS_1.I_LOAD_READY does not set interrupt.
    0 = FLAGS_1.I_LOAD_READY sets interrupt.
    2 MASK_UVLO R/W 0 Interrupt mask for undervoltage lock-out flag
    1 = FLAGS_1.UVLO does not set interrupt.
    0 = FLAGS_1.UVLO sets interrupt, when triggered.
    1 MASK_
    TWARNING
    R/W 1 Interrupt mask for thermal warning flag
    1 = FLAGS_1.T_WARNING does not set interrupt.
    0 = FLAGS_1.T_WARNING sets interrupt, when triggered.
    0 MASK_TEMP R/W 1 Interrupt mask for die temperature flag bits
    1 = FLAGS_0.TEMP[1:0] value change does not set interrupt.
    0 = FLAGS_0.TEMP[1:0] value change sets interrupt.