JAJSMM6C January 2006 – January 2023 MAX3222E
PRODUCTION DATA
PARAMETER | TEST CONDITIONS(2) | MIN | TYP(1) | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
II | Input leakage current ( EN, PWRDOWN) | ±0.01 | ±1 | μA | |||
ICC | Supply current | No load, PWRDOWN at VCC | 0.3 | 1 | mA | ||
Supply current (powered off) | No load, PWRDOWN at GND | 1 | 10 | μA |