JAJSP96E April 2005 – October 2022 MAX3243E
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | MAX | UNIT | |
---|---|---|---|---|---|
VIT+(valid) | Receiver input threshold for INVALID high-level output voltage | FORCEON = GND, FORCEOFF = VCC | 2.7 | V | |
VIT–(valid) | Receiver input threshold for INVALID high-level output voltage | FORCEON = GND, FORCEOFF = VCC | –2.7 | V | |
VT(invalid) | Receiver input threshold for INVALID low-level output voltage | FORCEON = GND, FORCEOFF = VCC | –0.3 | 0.3 | V |
VOH | INVALID high-level output voltage | IOH = -1 mA, FORCEON = GND, FORCEOFF = VCC | VCC – 0.6 | V | |
VOL | INVALID low-level output voltage | IOL = 1.6 mA, FORCEON = GND, FORCEOFF = VCC | 0.4 | V |