JAJSMS0C august 2021 – june 2023 MCF8316A
PRODUCTION DATA
If at any time the input supply voltage on the FB_BK pin falls lower than the VBK_UVLO threshold, both the high-side and low-side MOSFETs of the buck regulator are disabled . Since internal circuitry in MCF8316A is powered through the buck regulator,MCF8316A goes into reset state whenever buck UV event occurs.