JAJSSH6 December 2023 MCT8315Z
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
POWER SUPPLIES | ||||||
IVMQ | VM sleep mode current | VVM > 6 V, nSLEEP = 0, TA = 25 °C | 1.5 | 2.5 | µA | |
nSLEEP = 0 | 2.5 | 5 | µA | |||
IVMS | VM standby mode current (Buck regulator disabled) |
nSLEEP = 1, PWM = 0, SPI = 'OFF', BUCK_DIS = 1; | 4 | 10 | mA | |
VVM > 6 V, nSLEEP = 1, PWM = 0, SPI = 'OFF', TA = 25 °C, BUCK_DIS = 1; | 4 | 5 | mA | |||
IVMS | VM standby mode current (Buck regulator enabled) |
VVM > 6 V, nSLEEP = 1, PWM = 0, SPI = 'OFF', IBK = 0, TA = 25 °C, BUCK_DIS = 0; | 5 | 6.5 | mA | |
nSLEEP = 1, PWM= 0, SPI = 'OFF', IBK = 0, BUCK_DIS = 0; | 6 | 10 | mA | |||
IVM | VM operating mode current (Buck regulator disabled) |
VVM > 6 V, nSLEEP = 1, fPWM = 25 kHz, TA = 25 °C, BUCK_DIS = 1 | 10 | 13 | mA | |
VVM > 6 V, nSLEEP = 1, fPWM = 200 kHz, TA = 25 °C, BUCK_DIS = 1 | 18 | 21 | mA | |||
nSLEEP =1, fPWM = 25 kHz, BUCK_DIS = 1 | 11 | 15 | mA | |||
nSLEEP =1, fPWM = 200 kHz, BUCK_DIS = 1 | 17 | 24 | mA | |||
IVM | VM operating mode current (Buck regulator enabled) |
VVM > 6 V, nSLEEP = 1, fPWM = 25 kHz, TA = 25 °C, BUCK_DIS = 0; BUCK_PS_DIS = 0 | 11 | 13 | mA | |
VVM > 6 V, nSLEEP = 1, fPWM = 200 kHz, TA = 25 °C, BUCK_DIS = 0; BUCK_PS_DIS = 0 | 19 | 22 | mA | |||
nSLEEP =1, fPWM = 25 kHz, BUCK_DIS = 0; BUCK_PS_DIS = 0 | 12 | 16 | mA | |||
nSLEEP =1, fPWM = 200 kHz, BUCK_DIS = 0; BUCK_PS_DIS = 0 | 18 | 27 | mA | |||
VAVDD | Analog regulator voltage | 0 mA ≤ IAVDD ≤ 30 mA | 3.1 | 3.3 | 3.465 | V |
IAVDD | External analog regulator load | 30 | mA | |||
VVCP | Charge pump regulator voltage | VCP with respect to VM | 3.6 | 4.7 | 5.2 | V |
tWAKE | Wakeup time | VVM > VUVLO, nSLEEP = 1 to outputs ready and nFAULT released | 1 | ms | ||
tSLEEP | Sleep Pulse time | nSLEEP = 0 period to enter sleep mode | 120 | µs | ||
tRST | Reset Pulse time | nSLEEP = 0 period to reset faults | 20 | 40 | µs | |
BUCK REGULATOR | ||||||
VBK | Buck regulator average voltage (LBK = 47 µH, CBK = 22 µF) (SPI Device) |
VVM > 6 V, 0 mA ≤ IBK ≤ 200 mA, BUCK_SEL = 00b | 3.1 | 3.3 | 3.5 | V |
VVM > 6 V, 0 mA ≤ IBK ≤ 200 mA, BUCK_SEL = 01b | 4.6 | 5.0 | 5.4 | V | ||
VVM > 6 V, 0 mA ≤ IBK ≤ 200 mA, BUCK_SEL = 10b | 3.7 | 4.0 | 4.3 | V | ||
VVM > 6.7 V, 0 mA ≤ IBK ≤ 200 mA, BUCK_SEL = 11b | 5.2 | 5.7 | 5.8 | V | ||
VVM < 6.0 V (BUCK_SEL = 00b, 01b, 10b. 11b), 0 mA ≤ IBK ≤ 200 mA | VVM–IBK*(RLBK+2)(1) | V | ||||
VBK | Buck regulator average voltage (LBK = 22 µH, CBK = 22 µF) (SPI Device) |
VVM > 6 V, 0 mA ≤ IBK ≤ 50 mA, BUCK_SEL = 00b | 3.1 | 3.3 | 3.5 | V |
VVM > 6 V, 0 mA ≤ IBK ≤ 50 mA, BUCK_SEL = 01b | 4.6 | 5.0 | 5.4 | V | ||
VVM > 6 V, 0 mA ≤ IBK ≤ 50 mA, BUCK_SEL = 10b | 3.7 | 4.0 | 4.3 | V | ||
VVM > 6.7 V, 0 mA ≤ IBK ≤ 50 mA, BUCK_SEL = 11b | 5.2 | 5.7 | 5.8 | V | ||
VVM < 6.0 V (BUCK_SEL = 00b, 01b, 10b, 11b), 0 mA ≤ IBK ≤ 50 mA | VVM–IBK*(RLBK+2) (1) | V | ||||
VBK | Buck regulator average voltage (RBK = 22 Ω, CBK = 22 µF) (SPI Device) |
VVM > 6 V, 0 mA ≤ IBK ≤ 40 mA, BUCK_SEL = 00b | 3.1 | 3.3 | 3.5 | V |
VVM > 6 V, 0 mA ≤ IBK ≤ 40 mA, BUCK_SEL = 01b | 4.6 | 5.0 | 5.4 | V | ||
VVM > 6 V, 0 mA ≤ IBK ≤ 40 mA, BUCK_SEL = 10b | 3.7 | 4.0 | 4.3 | V | ||
VVM > 6.7 V, 0 mA ≤ IBK ≤ 40 mA, BUCK_SEL = 11b | 5.2 | 5.7 | 5.8 | V | ||
VVM < 6.0 V (BUCK_SEL = 00b, 01b, 10b, 11b), 0 mA ≤ IBK ≤ 40 mA | VVM–IBK*(RBK+2)(1) | V | ||||
VBK | Buck regulator average voltage (LBK = 47 µH, CBK = 22 µF) (HW Device) |
VVM > 6 V, 0 mA ≤ IBK ≤ 200 mA | 4.6 | 5.0 | 5.4 | |
VVM < 6.0 V, 0 mA ≤ IBK ≤ 200 mA | VVM–IBK*(RLBK+2)(1) | V | ||||
VBK | Buck regulator average voltage (LBK = 22 µH, CBK = 22 µF) (HW Device) |
VVM > 6 V, 0 mA ≤ IBK ≤ 50 mA | 4.6 | 5.0 | 5.4 | V |
VVM < 6.0 V, 0 mA ≤ IBK ≤ 50 mA | VVM–IBK*(RLBK+2)(1) | V | ||||
VBK | Buck regulator average voltage (RBK = 22 Ω, CBK = 22 µF) (HW Device) |
VVM > 6 V, 0 mA ≤ IBK ≤ 40 mA | 4.6 | 5.0 | 5.4 | V |
VVM < 6.0 V, 0 mA ≤ IBK ≤ 40 mA | VVM–IBK*(RBK+2)(1) | V | ||||
VBK_RIP | Buck regulator ripple voltage | VVM > 6 V, 0 mA ≤ IBK ≤ 200 mA, Buck regulator with inductor, LBK = 47 uH, CBK = 22 µF | –100 | 100 | mV | |
VVM > 6 V, 0 mA ≤ IBK ≤ 50 mA, Buck regulator with inductor, LBK = 22 uH, CBK = 22 µF | –100 | 100 | mV | |||
VVM > 6 V, 0 mA ≤ IBK ≤ 50 mA, Buck regulator with resistor; RBK = 22 Ω, CBK = 22 µF | –100 | 100 | mV | |||
IBK | External buck regulator load | LBK = 47 uH, CBK = 22 µF, BUCK_PS_DIS = 1b | 200 | mA | ||
LBK = 47 uH, CBK = 22 µF, BUCK_PS_DIS = 0b | 200 – IAVDD | mA | ||||
LBK = 22 uH, CBK = 22 µF, BUCK_PS_DIS = 1b | 50 | mA | ||||
LBK = 22 uH, CBK = 22 µF, BUCK_PS_DIS = 0b | 50 – IAVDD | mA | ||||
RBK = 22 Ω, CBK = 22 µF, BUCK_PS_DIS = 1b | 40 | mA | ||||
RBK = 22 Ω, CBK = 22 µF, BUCK_PS_DIS = 0b | 40 – IAVDD | mA | ||||
fSW_BK | Buck regulator switching frequency | Regulation Mode | 20 | 535 | kHz | |
Linear Mode | 20 | 535 | kHz | |||
VBK_UV | Buck regulator undervoltage lockout (SPI Device) |
VBK rising, BUCK_SEL = 00b | 2.7 | 2.8 | 2.9 | V |
VBK falling, BUCK_SEL = 00b | 2.5 | 2.6 | 2.7 | V | ||
VBK rising, BUCK_SEL = 01b | 4.2 | 4.4 | 4.55 | V | ||
VBK falling, BUCK_SEL = 01b | 4.0 | 4.2 | 4.35 | V | ||
VBK rising, BUCK_SEL = 10b | 2.7 | 2.8 | 2.9 | V | ||
VBK falling, BUCK_SEL = 10b | 2.5 | 2.6 | 2.7 | V | ||
VBK rising, BUCK_SEL = 11b | 4.2 | 4.4 | 4.55 | V | ||
VBK falling, BUCK_SEL = 11b | 4 | 4.2 | 4.35 | V | ||
VBK_UV | Buck regulator undervoltage lockout (HW Device) |
VBK rising | 4.2 | 4.4 | 4.55 | V |
VBK_UV | Buck regulator undervoltage lockout (HW Device) |
VBK falling | 4.0 | 4.2 | 4.35 | V |
VBK_UV_HYS | Buck regulator undervoltage lockout hysteresis | Rising to falling threshold | 90 | 200 | 320 | mV |
IBK_CL | Buck regulator current limit threshold (SPI Device) |
BUCK_CL = 0b | 360 | 600 | 900 | mA |
BUCK_CL = 1b | 80 | 150 | 250 | mA | ||
IBK_CL | Buck regulator current limit threshold (HW Device) |
360 | 600 | 900 | mA | |
IBK_OCP | Buck regulator overcurrent protection trip point | 1.6 | 2.1 | 3 | A | |
tBK_RETRY | Overcurrent protection retry time | 0.7 | 1 | 1.3 | ms | |
LOGIC-LEVEL INPUTS (BRAKE, DIR, DRVOFF, nSLEEP, PWM, SCLK, SDI) | ||||||
VIL | Input logic low voltage | 0 | 0.6 | V | ||
VIH | Input logic high voltage | Other Pins | 1.5 | 5.5 | V | |
nSLEEP | 1.6 | 5.5 | V | |||
VHYS | Input logic hysteresis | Other Pins | 180 | 300 | 420 | mV |
nSLEEP | 95 | 250 | 420 | mV | ||
IIL | Input logic low current | VPIN (Pin Voltage) = 0 V | –1.6 | 1 | µA | |
IIH | Input logic high current | nSLEEP, VPIN (Pin Voltage) = 5 V | 10 | 30 | µA | |
Other pins, VPIN (Pin Voltage) = 5 V | 30 | 75 | µA | |||
RPD | Input pulldown resistance | nSLEEP | 150 | 200 | 425 | kΩ |
Other pins | 70 | 100 | 130 | kΩ | ||
CID | Input capacitance | 30 | pF | |||
LOGIC-LEVEL INPUTS (nSCS) | ||||||
VIL | Input logic low voltage | 0 | 0.6 | V | ||
VIH | Input logic high voltage | 1.5 | 5.5 | V | ||
VHYS | Input logic hysteresis | 180 | 300 | 420 | mV | |
IIL | Input logic low current | VPIN (Pin Voltage) = 0 V | 75 | µA | ||
IIH | Input logic high current | VPIN (Pin Voltage) = 5 V | –1 | 66 | µA | |
RPU | Input pullup resistance | 80 | 100 | 130 | kΩ | |
CID | Input capacitance | 30 | pF | |||
FOUR-LEVEL INPUTS (SLEW) | ||||||
VL1 | Input mode 1 voltage | Tied to AGND | 0 | 0.2*AVDD | V | |
VL2 | Input mode 2 voltage | Hi-Z | 0.27*AVDD | 0.5*AVDD | 0.52*AVDD | V |
VL3 | Input mode 3 voltage | 47 kΩ +/- 5% tied to AVDD | 0.62*AVDD | 0.75*AVDD | 0.88*AVDD | V |
VL4 | Input mode 4 voltage | Tied to AVDD | 0.97*AVDD | AVDD | V | |
RPU | Input pullup resistance | To AVDD | 70 | 100 | 130 | kΩ |
RPD | Input pulldown resistance | To AGND | 70 | 100 | 130 | kΩ |
SEVEN-LEVEL INPUTS (ADVANCE, MODE) | ||||||
VL1 | Input mode 1 voltage | Tied to AGND | 0 | 0.06*AVDD | V | |
VL2 | Input mode 2 voltage | 22 kΩ ± 5% to AGND | 0.13*AVDD | 0.15*AVDD | 0.2*AVDD | V |
VL3 | Input mode 3 voltage | 100 kΩ ± 5% to AGND | 0.27*AVDD | 0.33*AVDD | 0.38*AVDD | V |
VL4 | Input mode 4 voltage | Hi-Z | 0.47*AVDD | 0.5*AVDD | 0.52*AVDD | V |
VL5 | Input mode 5 voltage | 100 kΩ ± 5% to AVDD | 0.62*AVDD | 0.66*AVDD | 0.7*AVDD | V |
VL6 | Input mode 6 voltage | 22 kΩ ± 5% to AVDD | 0.8*AVDD | 0.84*AVDD | 0.88*AVDD | V |
VL7 | Input mode 7 voltage | Tied to AVDD | 0.97*AVDD | AVDD | V | |
RPU | Input pullup resistance | To AVDD | 80 | 100 | 120 | kΩ |
RPD | Input pulldown resistance | To AGND | 80 | 100 | 120 | kΩ |
OPEN-DRAIN OUTPUTS (FGOUT, nFAULT) | ||||||
VOL | Output logic low voltage | IOD = 5 mA | 0.4 | V | ||
IOH | Output logic high current | VOD = 5 V | –1 | 1 | µA | |
COD | Output capacitance | 30 | pF | |||
PUSH-PULL OUTPUTS (SDO) | ||||||
VOL | Output logic low voltage | IOP = 5 mA | 0 | 0.4 | V | |
VOH | Output logic high voltage | IOP = 5 mA | 2.2 | 5.5 | V | |
IOL | Output logic low leakage current | VOP = 0 V | –1 | 1 | µA | |
IOH | Output logic high leakage current | VOP = 5 V | –1 | 1 | µA | |
COD | Output capacitance | 30 | pF | |||
DRIVER OUTPUTS | ||||||
RDS(ON) | Total MOSFET on resistance (High-side + Low-side) | VVM > 6 V, IOUT = 1 A, TA = 25°C | 275 | 295 | mΩ | |
VVM < 6 V, IOUT = 1 A, TA = 25°C | 285 | 305 | mΩ | |||
VVM > 6 V, IOUT = 1 A, TJ = 150 °C | 415 | 455 | mΩ | |||
VVM < 6 V, IOUT = 1 A, TJ = 150 °C | 425 | 465 | mΩ | |||
SR | Phase pin slew rate switching low to high (Rising from 20 % to 80 %) |
VVM = 24 V, SLEW = 00b or SLEW pin tied to AGND | 15 | 25 | 45 | V/us |
VVM = 24 V, SLEW = 01b or SLEW pin in Hi-Z | 30 | 50 | 80 | V/us | ||
VVM = 24 V, SLEW = 10b or SLEW pin to 47 kΩ +/- 5% to AVDD | 80 | 125 | 210 | V/us | ||
VVM = 24 V, SLEW = 11b or SLEW pin tied to AVDD | 130 | 200 | 315 | V/us | ||
SR | Phase pin slew rate switching high to low (Falling from 80 % to 20 % |
VVM = 24 V, SLEW = 00b or SLEW pin tied to AGND | 15 | 25 | 50 | V/us |
VVM = 24 V, SLEW = 01b or SLEW pin in Hi-Z | 30 | 50 | 95 | V/us | ||
VVM = 24 V, SLEW = 10b or SLEW pin to 47 kΩ +/- 5% to AVDD | 80 | 125 | 235 | V/us | ||
VVM = 24 V, SLEW = 11b or SLEW pin tied to AVDD | 130 | 200 | 345 | V/us | ||
ILEAK | Leakage current on OUTx | VOUTx = VVM, nSLEEP = 1 | 5 | mA | ||
Leakage current on OUTx | VOUTx = 0 V, nSLEEP = 1 | 1 | µA | |||
tDEAD | Output dead time | VVM = 24 V, SR = 25 V/µs, HS driver ON to LS driver OFF | 1800 | 3400 | ns | |
VVM = 24 V, SR = 50 V/µs, HS driver ON to LS driver OFF | 1100 | 1550 | ns | |||
VVM = 24 V, SR = 125 V/µs, HS driver ON to LS driver OFF | 650 | 1000 | ns | |||
VVM = 24 V, SR = 200 V/µs, HS driver ON to LS driver OFF | 500 | 750 | ns | |||
tPD | Propagation delay | VVM = 24 V, PWM = 1 to OUTx transisition, SR = 25 V/µs | 2000 | 4550 | ns | |
VVM = 24 V, PWM = 1 to OUTx transisition, SR = 50V/µs | 1200 | 2150 | ns | |||
VVM = 24 V, PWM = 1 to OUTx transisition, SR = 125 V/µs | 800 | 1350 | ns | |||
VVM = 24 V, PWM= 1 to OUTx transisition, SR = 200 V/µs | 650 | 1050 | ns | |||
tMIN_PULSE | Minimum output pulse width | SR = 200 V/µs |
600 | ns | ||
HALL COMPARATORS | ||||||
VICM | Input common mode voltage (Hall) | 0.5 | AVDD – 1.2 | V | ||
VHYS | Voltage hysteresis (SPI Device) | HALL_HYS = 0 | 1.5 | 5 | 8 | mV |
HALL_HYS = 1 | 35 | 50 | 80 | mV | ||
Voltage hysteresis (HW Device) | 1.5 | 5 | 8 | mV | ||
ΔVHYS | Hall comparator hysteresis difference | Between Hall A, Hall B and Hall C comparator | –8 | 8 | mV | |
VH(MIN) | Minimum Hall differential voltage | 40 | mV | |||
II | Input leakage current | HPX = HNX = 0 V | –1 | 1 | μA | |
tHDG | Hall deglitch time | 0.6 | 1.15 | 1.7 | μs | |
tE_HDG | Hall enable deglitch time | During power up | 1.4 | μs | ||
CYCLE-BY-CYCLE CURRENT LIMIT | ||||||
VILIM | Voltage on ILIM pin for cycle by cycle current limit | AVDD/2 | AVDD/2–0.32 | V | ||
ILIMIT | Current limit corresponding to ILIM pin voltage range | Current limit disabled | 4 | A | ||
ILIM_AC | Current limit accuracy(2) | ILIMIT ≥ 1A | –14 | 14 | % | |
tBLANK | Cycle by cycle current limit blank time | 5 | µs | |||
ADVANCE ANGLE | ||||||
θADV | Advance Angle Setting (SPI Device) |
ADVANCE_LVL = 000 b | 0 | 1 | ° | |
ADVANCE_LVL = 001 b | 3 | 4 | 5 | ° | ||
ADVANCE_LVL = 010 b | 6 | 7 | 8 | ° |
||
ADVANCE_LVL = 011 b | 10 | 11 | 12 | ° |
||
ADVANCE_LVL = 100 b | 13.5 | 15 | 16.5 | ° |
||
ADVANCE_LVL = 101 b | 18 | 20 | 22 | ° |
||
ADVANCE_LVL = 110 b | 22.5 | 25 | 27.5 | ° |
||
ADVANCE_LVL = 111 b | 27 | 30 | 33 | ° |
||
θADV | Advance Angle Setting (HW Device) |
Advance pin tied to AGND | 0 | 1 | ° |
|
Advance pin tied to 22 kΩ ± 5% to AGND | 3 | 4 | 5 | ° |
||
Advance pin tied to 100 kΩ ± 5% to AGND | 10 | 11 | 12 | ° |
||
Advance pin in Hi-Z | 13.5 | 15 | 16.5 | ° |
||
Advance pin tied to 100 kΩ ± 5% to AVDD | 18 | 20 | 22 | ° |
||
Advance pin tied to 22 kΩ ± 5% to AVDD | 22.5 | 25 | 27.5 | ° |
||
Advance pin tied to AVDD | 27 | 30 | 33 | ° |
||
PROTECTION CIRCUITS | ||||||
VUVLO | Supply undervoltage lockout (UVLO) | VM rising | 4.3 | 4.4 | 4.5 | V |
VM falling | 4.1 | 4.2 | 4.3 | V | ||
VUVLO_HYS | Supply undervoltage lockout hysteresis | Rising to falling threshold | 140 | 200 | 350 | mV |
tUVLO | Supply undervoltage deglitch time | 3 | 5 | 7 | µs | |
VOVP | Supply overvoltage protection (OVP) (SPI Device) |
Supply rising, OVP_EN = 1, OVP_SEL = 0 | 32.5 | 34 | 35 | V |
Supply falling, OVP_EN = 1, OVP_SEL = 0 | 31.8 | 33 | 34.3 | V | ||
Supply rising, OVP_EN = 1, OVP_SEL = 1 | 20 | 22 | 23 | V | ||
Supply falling, OVP_EN = 1, OVP_SEL = 1 | 19 | 21 | 22 | V | ||
VOVP_HYS | Supply overvoltage protection (OVP) (SPI Device) |
Rising to falling threshold, OVP_SEL = 1 | 0.9 | 1 | 1.1 | V |
Rising to falling threshold, OVP_SEL = 0 | 0.7 | 0.8 | 0.9 | V | ||
tOVP | Supply overvoltage deglitch time | 2.5 | 5 | 7 | µs | |
VCPUV | Charge pump undervoltage lockout (above VM) | Supply rising | 2.3 | 2.5 | 2.7 | V |
Supply falling | 2.2 | 2.4 | 2.6 | V | ||
VCPUV_HYS | Charge pump UVLO hysteresis | Rising to falling threshold | 75 | 100 | 140 | mV |
VAVDD_UV | Analog regulator undervoltage lockout | Supply rising | 2.7 | 2.85 | 3 | V |
Supply falling | 2.4 | 2.65 | 2.8 | V | ||
VAVDD_UV_HYS | Analog regulator undervoltage lockout hysteresis | Rising to falling threshold | 180 | 200 | 240 | mV |
IOCP | Overcurrent protection trip point (SPI Device) | OCP_LVL = 0b | 5.5 | 9 | 12 | A |
OCP_LVL = 1b | 9 | 13 | 18 | A | ||
Overcurrent protection trip point (HW Device) | 5.5 | 9 | 12 | A | ||
tOCP | Overcurrent protection deglitch time (SPI Device) |
OCP_DEG = 00b | 0.02 | 0.2 | 0.4 | µs |
OCP_DEG = 01b | 0.2 | 0.6 | 1.2 | µs | ||
OCP_DEG = 10b | 0.5 | 1.2 | 1.8 | µs | ||
OCP_DEG = 11b | 0.9 | 1.6 | 2.5 | µs | ||
Overcurrent protection deglitch time (HW Device) |
0.2 | 0.6 | 1.2 | µs | ||
tRETRY | Overcurrent protection retry time (SPI Device) |
OCP_RETRY = 0 | 4 | 5 | 6 | ms |
OCP_RETRY = 1 | 425 | 500 | 575 | ms | ||
tMTR_LOCK | Motor lock detection time (SPI Device) |
MOTOR_LOCK_TDET = 00b | 270 | 300 | 330 | ms |
MOTOR_LOCK_TDET = 01b | 450 | 500 | 550 | ms | ||
MOTOR_LOCK_TDET = 10b | 900 | 1000 | 1100 | ms | ||
MOTOR_LOCK_TDET = 11b | 4500 | 5000 | 5500 | ms | ||
tMTR_LOCK | Motor lock detection time (HW Device) |
900 | 1000 | 1100 | ms | |
tMTR_LOCK_RETRY | Motor lock retry time (SPI Device) |
MOTOR_LOCK_RETRY = 0b | 450 | 500 | 550 | ms |
MOTOR_LOCK_RETRY = 1b | 4500 | 5000 | 5500 | ms | ||
tMTR_LOCK_RETRY | Motor lock retry time (HW Device) |
450 | 500 | 550 | ms | |
TOTW | Thermal warning temperature | Die temperature (TJ) | 135 | 145 | 155 | °C |
TOTW_HYS | Thermal warning hysteresis | Die temperature (TJ) | 15 | 20 | 30 | °C |
TTSD | Thermal shutdown temperature (Buck) | Die temperature (TJ) | 170 | 180 | 190 | °C |
TTSD_HYS | Thermal shutdown hysteresis (Buck) | Die temperature (TJ) | 15 | 20 | 30 | °C |
TTSD_FET | Thermal shutdown temperature (FET) | Die temperature (TJ) | 165 | 175 | 185 | °C |
TTSD_FET_HYS | Thermal shutdown hysteresis (FET) | Die temperature (TJ) | 15 | 20 | 30 | °C |