JAJSMU9B August 2021 – February 2022 MCT8316A
PRODUCTION DATA
If at any time the voltage on the AVDD pin falls lower than the VAVDD_UV threshold, all the integrated FETs, driver charge-pump and digital logic controller are disabled. Since internal circuitry in MCT8316A is powered through the AVDD regulator, MCT8316A goes into reset state whenever AVDD UV event occurs.