JAJSBT6E October 2012 – September 2020 MSP430F5358 , MSP430F5359 , MSP430F5658 , MSP430F5659 , MSP430F6458 , MSP430F6459 , MSP430F6658 , MSP430F6659
PRODUCTION DATA
PARAMETER | EXECUTION MEMORY | VCC | PMMCOREVx | FREQUENCY (fDCO = fMCLK = fSMCLK) | UNIT | |||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|
1 MHz | 8 MHz | 12 MHz | 20 MHz | |||||||||
TYP | MAX | TYP | MAX | TYP | MAX | TYP | MAX | |||||
IAM, Flash | Flash | 3 V | 0 | 0.36 | 0.45 | 2.4 | 2.7 | mA | ||||
1 | 0.41 | 2.7 | 4.0 | 4.4 | ||||||||
2 | 0.46 | 2.9 | 4.3 | |||||||||
3 | 0.51 | 3.1 | 4.5 | 7.4 | ||||||||
IAM, RAM | RAM | 3 V | 0 | 0.18 | 0.23 | 1.0 | 1.3 | mA | ||||
1 | 0.20 | 1.2 | 1.7 | 1.9 | ||||||||
2 | 0.22 | 1.3 | 2.0 | |||||||||
3 | 0.23 | 1.4 | 2.2 | 3.6 |