JAJSLG8A October 2019 – February 2021 MSP430F5438A-ET
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | VCC | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|---|
fTB | Timer_B input clock frequency | Internal: SMCLK, ACLK, External: TBCLK, Duty cycle = 50% ± 10% |
1.8 V/ 3.0 V | 25 | MHz | ||
tTB,cap | Timer_B capture timing | All capture inputs, Minimum pulse duration required for capture |
1.8 V/ 3.0 V | 20 | ns |