JAJSGB5A June 2014 – October 2018 MSP430F67621 , MSP430F67641
PRODUCTION DATA.
PARAMETER | CONDITIONS | VCC | MIN | MAX | UNIT | |
---|---|---|---|---|---|---|
feUSCI | eUSCI input clock frequency | Internal: SMCLK or ACLK,
External: UCLK, Duty cycle = 50% ±10% |
fSYSTEM | MHz | ||
fBITCLK | BITCLK clock frequency
(equals baud rate in MBaud) |
5 | MHz |
Table 5-29 lists the switching characteristics of the eUSCI in UART mode.