JAJSG12E October 2014 – December 2019 MSP430FR2032 , MSP430FR2033
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | VCC | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|---|
fDCO, FLL | FLL lock frequency, 16 MHz, 25°C | Measured at MCLK, Internal trimmed REFO as reference | 3 V | –1.0% | 1.0% | ||
FLL lock frequency, 16 MHz, –40°C to 85°C | –2.0% | 2.0% | |||||
FLL lock frequency, 16 MHz, –40°C to 85°C | Measured at MCLK,
XT1 crystal as reference |
–0.5% | 0.5% | ||||
fDUTY | Duty cycle | Measured at MCLK,
XT1 crystal as reference |
3 V | 40% | 50% | 60% | |
Jittercc | Cycle-to-cycle jitter, 16 MHz | 0.25% | |||||
Jitterlong | Long-term jitter, 16 MHz | 0.022% | |||||
tFLL, lock | FLL lock time | 120 | ms |