JAJSCO8C November 2016 – October 2019 MUX36D08 , MUX36S16
PRODUCTION DATA.
When the EN pin of the MUX36xxx is pulled high, one of the switches is closed based on the state of the address lines. When the EN pin is pulled low, all the switches are in an open state irrespective of the state of the address lines. The EN pin can be connected to VDD (as high as 36 V).