JAJSCA3A July 2016 – December 2019 OPA2626
PRODUCTION DATA.
The OPA2626 is a fast-settling, high slew rate, high-bandwidth, voltage-feedback operational amplifier. Low offset and low offset drift combine with the superior dynamic performance and low output impedance of this device, resulting in an amplifier suited for driving 16-bit and 18-bit SAR ADCs, and buffering precision voltage references in industrial applications. The OPA2626 includes low-noise input, slew boost, and rail-to-rail output stages.