JAJSFB5E March 2001 – April 2018 OPA2355 , OPA3355 , OPA355
PRODUCTION DATA.
The OPAx355 series is a CMOS, high-speed, voltage-feedback, operational amplifier (op amp) designed for general-purpose applications.
The amplifiers feature a 200-MHz gain bandwidth and 300-V/μs slew rate, but the devices are unity-gain stable and operate as a 1-V/V voltage follower.
The input common-mode voltage range of the series includes ground, which allows the OPAx355 to be used in virtually any single-supply application up to a supply voltage of 5.5 V.