JAJS216C September   1997  – August 2016 OPA2340 , OPA340 , OPA4340
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
    4. 6.4 Thermal Information - OPA340
    5. 6.5 Thermal Information - OPA2340
    6. 6.6 Thermal Information - OPA4340
    7. 6.7 Electrical Characteristics
    8. 6.8 Typical Characteristics
  7. Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1 Operating Voltage
      2. 7.3.2 Rail-to-Rail Input
      3. 7.3.3 Rail-to-Rail Output
      4. 7.3.4 Capacitive Load and Stability
      5. 7.3.5 Driving A/D Converters
    4. 7.4 Device Functional Modes
  8. Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Applications
      1. 8.2.1 Single-Pole, Low-Pass Filter
        1. 8.2.1.1 Design Requirements
        2. 8.2.1.2 Detailed Design Procedure
        3. 8.2.1.3 Application Curve
      2. 8.2.2 Two-Pole, Low-Pass Filter
        1. 8.2.2.1 Detailed Design Procedure
        2. 8.2.2.2 Application Curve
  9. Power Supply Recommendations
  10. 10Layout
    1. 10.1 Layout Guidelines
    2. 10.2 Layout Example
  11. 11デバイスおよびドキュメントのサポート
    1. 11.1 デバイス・サポート
      1. 11.1.1 開発サポート
        1. 11.1.1.1 TINA-TI™ (無料のダウンロード・ソフトウェア)
        2. 11.1.1.2 DIPアダプタ評価モジュール
        3. 11.1.1.3 ユニバーサル・オペアンプ評価モジュール
        4. 11.1.1.4 TI Precision Designs
        5. 11.1.1.5 WEBENCHFilter Designer
    2. 11.2 ドキュメントのサポート
      1. 11.2.1 関連資料
    3. 11.3 関連リンク
    4. 11.4 ドキュメントの更新通知を受け取る方法
    5. 11.5 コミュニティ・リソース
    6. 11.6 商標
    7. 11.7 静電気放電に関する注意事項
    8. 11.8 Glossary
  12. 12メカニカル、パッケージ、および注文情報

パッケージ・オプション

メカニカル・データ(パッケージ|ピン)
サーマルパッド・メカニカル・データ
発注情報

8 Application and Implementation

NOTE

Information in the following applications sections is not part of the TI component specification, and TI does not warrant its accuracy or completeness. TI’s customers are responsible for determining suitability of components for their purposes. Customers should validate and test their design implementation to confirm system functionality.

8.1 Application Information

The OPAx340 amplifier is a single-supply, CMOS operational amplifier with 5.5-MHz unity-gain bandwidth and supply current of 950 µA. Its performance is optimized for low-voltage (2.7 V to 5.5 V), single-supply applications, with its input common-mode voltage linear range extending 300 mV beyond the rails and the output voltage swing within 5 mV of either rail. The OPAx340 series features wide bandwidth and unity-gain stability with rail-to-rail input and output for increased dynamic range. Power-supply pins must be bypassed with 0.01-µF ceramic capacitors.

8.2 Typical Applications

8.2.1 Single-Pole, Low-Pass Filter

Figure 29 shows the OPA340 in a typical noninverting application with the input signal bandwidth limited by the input lowpass filter.

OPA340 OPA2340 OPA4340 1 pole schematic rev.png Figure 29. Single-Pole, Low-Pass Filter

Equation 1 through Equation 2 show calculations for corner frequency and gain:

Equation 1. OPA340 OPA2340 OPA4340 eq1.png
Equation 2. OPA340 OPA2340 OPA4340 eq2.png

8.2.1.1 Design Requirements

When receiving low-level signals, limiting the bandwidth of the incoming signals into the system is often required. The simplest way to establish this limited bandwidth is to place an RC filter at the noninverting terminal of the amplifier, as shown in Figure 29. If a steeper attenuation level is required, a two-pole or higher-order filter may be used.

8.2.1.2 Detailed Design Procedure

The design goals for this circuit include these parameters:

  • A noninverting gain of 10 V/V (20 dB)
  • Design a single-pole response circuit with –3-dB rolloff at 15.9 kHz and 159 Hz
  • Modify the design to increase attenuation level to –40 dB/decade (Sallen-Key Filter)

Use these design values:

  • C1 = 0 nF, 10 nF, 1 µF
  • R1 = 1 kΩ
  • RG = 10 kΩ
  • RF = 90 kΩ

Figure 30 shows how the output voltage of OPA340 changes over frequency depending on the value of C1 with a constant R1 of 1 kΩ. Without any filtering of the input signal (C1 = 0), the –3-dB effective bandwidth is a function of the OPA340 unity-gain bandwidth and closed-loop gain, f(–3dB) = UGBW/ACL, where ACL is closed-loop gain and UGBW denotes unity-gain bandwidth. Thus, for a closed-loop gain = 10, f(–3dB) = 1 MHz/10 =100 kHz; see Figure 30.

To further limit the output bandwidth, an appropriate choice of C1 must be made: for C1 = 10 nF, OPA340 OPA2340 OPA4340 eq3.png = 15.9 kHz.

To further limit the bandwidth, a larger C1 must be used: choosing C1 = 1 µF,

OPA340 OPA2340 OPA4340 eq4.png = 159 Hz (see Figure 30).

8.2.1.3 Application Curve

OPA340 OPA2340 OPA4340 ai_tc_single-pole-ac-gain_fqcy_bos213_bos073.gif Figure 30. OPA340 Single-Pole AC Gain vs Frequency Response

8.2.2 Two-Pole, Low-Pass Filter

If even more attenuation is required, a multiple pole filter is required. The Sallen-Key filter may be used for this task, as shown in Figure 31. For best results, the amplifier must have effective bandwidth that is at least 10 times higher than the filter cutoff frequency. Failure to follow this guideline results in a phase shift of the amplifier, which in turn leads to lower precision of the filter bandwidth. Additionally, to minimize the loading effect between multiple RC pairs on overall the filter cutoff frequency, choose R = 10 × R1 and C2 = C1/10; see Figure 32.

OPA340 OPA2340 OPA4340 2 pole low pass schematic.png Figure 31. Two-Pole, Lowpass Filter

Equation 3 through Equation 5 show calculations for corner frequency and gain:

Equation 3. OPA340 OPA2340 OPA4340 eq5.png
Equation 4. OPA340 OPA2340 OPA4340 eq6.png
Equation 5. OPA340 OPA2340 OPA4340 eq7.png

8.2.2.1 Detailed Design Procedure

Use these design values:

  • C1 = 10 nF and C2 = 1 nF
  • R1 = 1 kΩ and R2= 10 kΩ
  • RG = 10 kΩ
  • RF = 90 kΩ

Figure 32 shows the Sallen-Key filter second-order response for different RC values: for R and C values above, OPA340 OPA2340 OPA4340 eq8.png = 15.9 kHz.

To further limit the bandwidth, a larger RC value must be used: increasing C values 100 times, such as
C1 = 1 µF and C2 = 0.1 µF, with unchanged resistors, results in the second-order rolloff at OPA340 OPA2340 OPA4340 eq9.png = 159 Hz. See Figure 32.

8.2.2.2 Application Curve

OPA340 OPA2340 OPA4340 2 pole graph.png Figure 32. OPA340 Two-Pole, Lowpass Sallen-Key AC Gain vs Frequency Response