JAJSCU8A December 2016 – January 2019 OPA4277-SP
PRODUCTION DATA.
G = 1, measured channel A to D or B to C. | ||
Other combinations yield similar or improved rejection. |
Curve shows normalized change in bias current with respect to VCM = 0 V. Typical IB may range from –0.5 nA to 0.5 nA at
VCM = 0 V. |
10-V step | CL = 1500 pF |
G = 1 | CL = 1500 pF | VS = ±15 V |
G = 1 | CL = 1500 pF | VS = ±15 V |
Noise signal is bandwidth limited to lie between 0.1 Hz and 10 Hz. | ||
VOUT = 3.5 Vrms | ||
Curves represent typical production units. |
Curve shows normalized change in bias current with respect to VS = ±10 V (+20 V). Typical IB may range from –0.5 nA to 0.5 nA at VS = ±10 V. |
Per amplifier | ||
G = 1 | CL = 0 pF | VS = ±15 V |