JAJSMI7A July 2022 – December 2022 OPA817
PRODUCTION DATA
The specified input referred voltage noise of the OPA817 is 4.5 nV/√Hz; for more information see Section 7.5. The total integrated RMS noise at the input in a bandwidth of 200 MHz is given by the following equation:
The Brickwall correction factor of 1.57 is applied assuming the bandwidth will be limited to 200 MHz with a single pole RC-filter before digitizing the signal with the ADC. Detailed calculations can be found on TI Precision Labs – Op Amps: Noise – Spectral Density.