JAJSJ79A August 2023 – December 2023 OPT4003-Q1
PRODUCTION DATA
The effective resolution of the OPT4003-Q1 is dependent on both the conversion time setting and the full-scale light range. Although the LSB resolution of the linear ADC_CODES does not change, the effective or useful resolution of the device is dependent (as per Table 6-5) on the conversion time setting and the full-scale range. In conversion times where the effective resolution is lower, the LSBs are padded with 0.
CONVERSION_TIME REGISTER | CONVERSION TIME | MANTISSA EFFECTIVE BITS | EXPONENT | ||||||||
---|---|---|---|---|---|---|---|---|---|---|---|
0 | 1 | 2 | 3 | 4 | 5 | 6 | 7 | 8 | |||
FULL-SCALE LUX (Effective Resolution in Lux) | |||||||||||
561 | 1122 | 2244 | 4488 | 8976 | 17952 | 35903 | 71806 | 143613 | |||
0 | 600 µs | 9 | 1.096 | 2.191 | 4.38 | 8.77 | 17.53 | 35.06 | 70.12 | 140.25 | 280.49 |
1 | 1 ms | 10 | 547.84 m | 1.096 | 2.191 | 4.38 | 8.77 | 17.53 | 35.06 | 70.12 | 140.25 |
2 | 1.8 ms | 11 | 273.92 m | 547.84 m | 1.096 | 2.191 | 4.38 | 8.77 | 17.53 | 35.06 | 70.12 |
3 | 3.4 ms | 12 | 136.96 m | 273.92 m | 547.84 m | 1.096 | 2.191 | 4.38 | 8.77 | 17.53 | 35.06 |
4 | 6.5 ms | 13 | 68.48 m | 136.96 m | 273.92 m | 547.84 m | 1.096 | 2.191 | 4.38 | 8.77 | 17.53 |
5 | 12.7 ms | 14 | 34.24 m | 68.48 m | 136.96 m | 273.92 m | 547.84 m | 1.096 | 2.191 | 4.38 | 8.77 |
6 | 25 ms | 15 | 17.12 m | 34.24 m | 68.48 m | 136.96 m | 273.92 m | 547.84 m | 1.096 | 2.191 | 4.38 |
7 | 50 ms | 16 | 8.56 m | 17.12 m | 34.24 m | 68.48 m | 136.96 m | 273.92 m | 547.84 m | 1.096 | 2.191 |
8 | 100 ms | 17 | 4.28 m | 8.56 m | 17.12 m | 34.24 m | 68.48 m | 136.96 m | 273.92 m | 547.84 m | 1.096 |
9 | 200 ms | 18 | 2.14 m | 4.28 m | 8.56 m | 17.12 m | 34.24 m | 68.48 m | 136.96 m | 273.92 m | 547.84 m |
10 | 400 ms | 19 | 1.07 m | 2.14 m | 4.28 m | 8.56 m | 17.12 m | 34.24 m | 68.48 m | 136.96 m | 273.92 m |
11 | 800 ms | 20 | 0.535 m | 1.07 m | 2.14 m | 4.28 m | 8.56 m | 17.12 m | 34.24 m | 68.48 m | 136.96 m |