JAJSSO6 December 2023 PCM6140-Q1
ADVANCE INFORMATION
This register returns the I2C transactions checksum value.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
I2C_CKSUM[7:0] | |||||||
R/W-0h |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7-0 | I2C_CKSUM[7:0] | R/W | 0h | These bits return the I2C transactions checksum value. Writing to this register resets the checksum to the written value. This register is updated on writes to other registers on all pages. |