JAJSG16 August 2018 PGA305
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
Buffer gain (see Figure 20) | 2× | 2 | V/V | |||
4× | 4 | |||||
6.67× | 6.67 | |||||
10× | 10 | |||||
Current loop gain | 1001 | mA/mA | ||||
Gain-bandwidth product | 1 | MHz | ||||
Zero-code voltage (gain = 4×) | DAC code = 0000h, IDAC = 2.5 mA | 20 | mV | |||
Full-code voltage (gain = 4×) | DAC code is 1FFFh, IDAC = –2.5 mA | 4.8 | V | |||
Output current | DAC code = 1FFFh , DAC code = 0000h | ±2.5 | mA | |||
Short-circuit source current | DAC code = 1FFFh | 27 | mA | |||
Short-circuit sink current | DAC code = 0000h | 27 | mA | |||
Maximum capacitance | Without compensation | 100 | pF | |||
With compensation | 100 | nF |