JAJSS83A November 2023 – December 2023 REF54
PRODUCTION DATA
PRODUCT | VREF | SPECIFIED TEMPERATURE RANGE | |
---|---|---|---|
SOIC (8) | VSSOP (8) (2) | ||
REF54250QDR (2) | REF54250QDGKR | 2.5 V | -40ºC to 125ºC |
REF54250CDR (1) | REF54250CDGKR | 2.5 V | 0ºC to 70ºC |
REF54300CDR (2) | REF54300CDGKR | 3.0 V | -40ºC to 125ºC |
REF54300CDR (2) | REF54300CDGKR | 3.0 V | 0ºC to 70ºC |
REF54410QDR (2) | REF54410QDGKR | 4.096 V | -40ºC to 125ºC |
REF54410CDR (2) | REF54410CDGKR | 4.096 V | 0ºC to 70ºC |
REF54450QDR (2) | REF54450QDGKR | 4.5 V | -40ºC to 125ºC |
REF54450CDR (2) | REF54450CDGKR | 4.5 V | 0ºC to 70ºC |
REF54500QDR (2) | REF54500QDGKR | 5.0 V | -40ºC to 125ºC |
REF54500CDR (2) | REF54500CDGKR | 5.0 V | 0ºC to 70ºC |