JAJSQC8R October 1995 – February 2024 SN54AHCT04 , SN74AHCT04
PRODMIX
PARAMETER | FROM (INPUT) | TO (OUTPUT) | LOAD CAPACITANCE | TA = 25°C | SN54AHCT04 | SN74AHCT04 | UNIT | ||||
---|---|---|---|---|---|---|---|---|---|---|---|
MIN | TYP | MAX | MIN | MAX | MIN | MAX | |||||
tPLH | A | Y | CL = 15 pF | 4.7(1) | 6.7(1) | 1(1) | 7.5(1) | 1 | 7.5 | ns | |
tPHL | 4.7(1) | 6.7(1) | 1(1) | 7.5(1) | 1 | 7.5 | |||||
tPLH | A | Y | CL = 50 pF | 5.5 | 7.7 | 1 | 8.5 | 1 | 8.5 | ns | |
tPHL | 5.5 | 7.7 | 1 | 8.5 | 1 | 8.5 |