JAJSON0F December 1982 – May 2022 SN54HC244 , SN74HC244
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||||
---|---|---|---|---|---|---|---|---|---|
tpd | From A (input) to Y (output) | VCC = 2 V | CL = 50 pF | 40 | 115 | ns | |||
CL = 150 pF | 56 | 165 | |||||||
VCC = 4.5 V | CL = 50 pF | 13 | 23 | ||||||
CL = 150 pF | 18 | 33 | |||||||
VCC = 6 V | CL = 50 pF | 11 | 20 | ||||||
CL = 150 pF | 15 | 28 | |||||||
ten | From OE (input) to Y (output) | VCC = 2 V | CL = 50 pF | 75 | 150 | ns | |||
CL = 150 pF | 100 | 200 | |||||||
VCC = 4.5 V | CL = 50 pF | 15 | 30 | ||||||
CL = 150 pF | 20 | 40 | |||||||
VCC = 6 V | CL = 50 pF | 13 | 26 | ||||||
CL = 150 pF | 17 | 34 | |||||||
tdis | From OE (input) to Y (output) | VCC = 2 V | CL = 50 pF | 75 | 150 | ns | |||
VCC = 4.5 V | CL = 50 pF | 15 | 30 | ||||||
VCC = 6 V | CL = 50 pF | 13 | 26 | ||||||
tt | To Y (output) | VCC = 2 V | CL = 50 pF | 28 | 60 | ns | |||
CL = 150 pF | 45 | 210 | |||||||
VCC = 4.5 V | CL = 50 pF | 8 | 12 | ||||||
CL = 150 pF | 17 | 42 | |||||||
VCC = 6 V | CL = 50 pF | 6 | 10 | ||||||
CL = 150 pF | 13 | 36 |