JAJSHQ0 July 2019 SN65C1168E-SEP
PRODUCTION DATA.
PIN | I/O | DESCRIPTION | |||
---|---|---|---|---|---|
NAME | NO. | ||||
1A | 2 | I | RS422 differential input (noninverting) to receiver 1 | ||
2A | 6 | I | RS422 differential input (noninverting) to receiver 2 | ||
1B | 1 | I | RS422 differential input (inverting) to receiver 1 | ||
2B | 7 | I | RS422 differential input (inverting) to receiver 2 | ||
1D | 15 | I | Logic data input to RS422 driver 1 | ||
2D | 9 | I | Logic data input to RS422 driver 2 | ||
1DE | 4 | I | Driver 1 enable (active high) | ||
2DE | 12 | I | Driver 2 enable (active high) | ||
GND | 8 | — | Device ground | ||
1R | 3 | O | Logic data output of RS422 receiver 1 | ||
2R | 5 | O | Logic data output of RS422 receiver 2 | ||
VCC | 16 | — | Power supply | ||
1Y | 14 | O | RS-422 differential (noninverting) driver output 1 | ||
2Y | 10 | O | RS-422 differential (noninverting) driver output 2 | ||
1Z | 13 | O | RS-422 differential (noninverting) driver output 1 | ||
2Z | 11 | O | RS-422 differential (noninverting) driver output 2 |