JAJSPZ7E november 2002 – march 2023 SN65HVD08 , SN75HVD08
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
tPHL | Driver high-to-low propagation delay time | RL = 54 Ω, CL = 50 pF,See Figure 7-3 | 18 | 40 | ns | |
tPLH | Driver low-to-high propagation delay time | 18 | 40 | |||
tr | Driver 10%-to-90% differential output rise time | 10 | 55 | |||
tf | Driver 90%-to-10% differential output fall time | 10 | 55 | |||
tSK(P) | Driver differential output pulse skew, |tPHL - tPLH| | 2.5 | ||||
ten | Driver enable time | Receiver enabled, See Figures 4 and 5 | 55 | ns | ||
Receiver disabled, See Figures 4 and 5 | 6 | µs | ||||
tdis | Driver disable time | Receiver enabled, See Figures 4 and 5 | 90 | ns |