JAJSCG0A September 2016 – November 2016 SN65HVD233-Q1 , SN65HVD234-Q1 , SN65HVD235-Q1
PRODUCTION DATA.
MIN | MAX | UNIT | ||||
---|---|---|---|---|---|---|
VCC | Supply voltage | –0.3 | 7 | V | ||
Voltage at any bus terminal (CANH or CANL) | –36 | 36 | V | |||
Voltage input, transient pulse, CANH and CANL, through 100 Ω (see Figure 18) | –100 | 100 | V | |||
VI | Input voltage, (AB, EN, LBK, RS, TXD) | –0.5 | 7 | V | ||
VO | Output voltage (RXD) | –0.5 | 7 | V | ||
IO | Receiver output current | –10 | 10 | mA | ||
TJ | Operating junction temperature | –40 | 150 | °C | ||
Tstg | Storage temperature | 125 | °C |
VALUE | UNIT | ||||
---|---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human-body model (HBM), per AEC Q100-002(1) | CANH, CANL to GND | ±12 000 | V |
Between CANH and CANL | ±16 000 | ||||
All pins | ±3 000 | ||||
Charged-device model (CDM), per AEC Q100-011 | ±1 000 |
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
VCC | Supply voltage | 3 | 3.6 | V | |
Voltage at any bus terminal (separately or common mode) | –7 | 12 | V | ||
VIH | High-level input voltage | EN, AB, LBK, TXD | 2 | 5.5 | V |
VIL | Low-level input voltage | EN, AB, LBK, TXD | 0 | 0.8 | V |
VID | Differential input voltage between CANH and CANL | –6 | 6 | V | |
Resistance from RS to ground | 0 | 100 | kΩ | ||
VI(Rs) | Input voltage at RS for standby | 0.75 VCC | 5.5 | V | |
IOH | High-level output current | Driver | –50 | mA | |
Receiver | –10 | ||||
IOL | Low-level output current | Driver | 50 | mA | |
Receiver | 10 | ||||
TA | Operating ambient temperature(1) | –40 | 125 | °C |
THERMAL METRIC(1) | SN65HVD23x-Q1 | UNIT | |
---|---|---|---|
D (SOIC) | |||
8 PINS | |||
RθJA | Junction-to-ambient thermal resistance | 102.8 | °C/W |
RθJC(top) | Junction-to-case (top) thermal resistance | 45.1 | °C/W |
RθJB | Junction-to-board thermal resistance | 43.8 | °C/W |
ψJT | Junction-to-top characterization parameter | 7.3 | °C/W |
ψJB | Junction-to-board characterization parameter | 43.2 | °C/W |
PARAMETER | TEST CONDITIONS | MIN | TYP(1) | MAX | UNIT | |||
---|---|---|---|---|---|---|---|---|
VO(D) | Bus output voltage (dominant) | CANH | TXD at 0 V, RS at 0 V, see Figure 12 and Figure 13 | 2.45 | VCC | V | ||
CANL | 0.5 | 1.25 | ||||||
VO | Bus output voltage (recessive) | CANH | TXD at 3 V, RS at 0 V, see Figure 12 and Figure 13 | 2.3 | V | |||
CANL | 2.3 | |||||||
VOD(D) | Differential output voltage (dominant) | TXD at 0 V, RS at 0 V, see Figure 12 and Figure 13 | 1.5 | 2 | 3 | V | ||
TXD at 0 V, RS at 0 V, see Figure 13 and Figure 14 | 1.2 | 2 | 3 | |||||
VOD | Differential output voltage (recessive) | TXD at 3 V, RS at 0 V, see Figure 12 and Figure 13 | –120 | 12 | mV | |||
TXD at 3 V, RS at 0 V, no load | –0.5 | 0.05 | V | |||||
VOC(pp) | Peak-to-peak common-mode output voltage | See Figure 21 | 1 | V | ||||
IIH | High-level input current | AB, EN, LBK, TXD | TXD = 2 V or EN = 2 V or LBK = 2 V or AB = 2 V | –30 | 30 | μA | ||
IIL | Low-level input current | AB, EN, LBK, TXD | TXD = 0.8 V or EN = 0.8 V or LBK = 0.8 V or AB = 0.8 V | –30 | 30 | μA | ||
IOS | Short-circuit output current | VCANH = –7 V, CANL open, see Figure 26 | –250 | mA | ||||
VCANH = 12 V, CANL open, see Figure 26 | 1 | |||||||
VCANL = –7 V, CANH open, see Figure 26 | –1 | |||||||
VCANL = 12 V, CANH open, see Figure 26 | 250 | |||||||
CO | Output capacitance | See CI, Input capacitance in Electrical Characteristics: Receiver | ||||||
IIRs(s) | RS input current for standby | RS at 0.75 VCC | –10 | μA | ||||
ICC | Supply current | Sleep | EN at 0 V, TXD at VCC, RS at 0 V or VCC | 0.05 | 2 | μA | ||
Standby | RS at VCC, TXD at VCC, AB at 0 V, LBK at 0 V, EN at VCC |
200 | 600 | |||||
Dominant | TXD at 0 V, no load, AB at 0 V, LBK at 0 V, RS at 0 V, EN at VCC |
6 | mA | |||||
Recessive | TXD at VCC, no load, AB at 0 V, LBK at 0 V, RS at 0 V, EN at VCC |
6 | ||||||
P(AVG) | Average power dissipation | RL = 60 Ω, RS at 0 V, input to D a 1-MHz 50% duty cycle square wave VCC at 3.3 V, TA = 25°C |
36.4 | mW |
PARAMETER | TEST CONDITIONS | MIN | TYP(1) | MAX | UNIT | |||
---|---|---|---|---|---|---|---|---|
VIT+ | Positive-going input threshold voltage | AB at 0 V, LBK at 0 V, EN at VCC, see Table 1 | 750 | 900 | mV | |||
VIT– | Negative-going input threshold voltage | 500 | 650 | mV | ||||
Vhys | Hysteresis voltage (VIT+ – VIT–) | 100 | mV | |||||
VOH | High-level output voltage | IO = –4 mA, See Figure 17 | 0.8 × VCC | V | ||||
VOL | Low-level output voltage | IO = 4 mA, See Figure 17 | 0.4 | V | ||||
II | Bus input current | CANH or CANL at 12 V | Other bus pin at 0 V, TXD at 3 V, AB at 0 V, LBK at 0 V, RS at 0 V, EN at VCC |
150 | 500 | μA | ||
CANH or CANL at 12 V, VCC at 0 V |
200 | 600 | ||||||
CANH or CANL at –7 V | –610 | –150 | ||||||
CANH or CANL at –7 V, VCC at 0 V |
–450 | –130 | ||||||
CI | Input capacitance (CANH or CANL) | Pin-to-ground, VI = 0.4 sin (4E6πt) + 0.5 V, TXD at 3 V, AB at 0 V, LBK at 0 V, EN at VCC |
40 | pF | ||||
CID | Differential input capacitance | Pin-to-pin, VI = 0.4 sin (4E6πt) + 0.5 V, TXD at 3 V, AB at 0 V, LBK at 0 V, EN at VCC |
20 | pF | ||||
RID | Differential input resistance | TXD at 3 V, AB at 0 V, LBK at 0 V, EN at VCC | 40 | 100 | kΩ | |||
RIN | Input resistance (CANH or CANL) to ground | 20 | 50 | kΩ | ||||
ICC | Supply current | Sleep | EN at 0 V, TXD at VCC, RS at 0 V or VCC | 0.05 | 2 | μA | ||
Standby | RS at VCC, TXD at VCC, AB at 0 V, LBK at 0 V, EN at VCC | 200 | 600 | |||||
Dominant | TXD at 0 V, no load, RS at 0 V, LBK at 0 V, AB at 0 V, EN at VCC |
6 | mA | |||||
Recessive | TXD at VCC, no load, RS at 0 V, LBK at 0 V, AB at 0 V, EN at VCC |
6 |
PARAMETER | TEST CONDITIONS | MIN | TYP(1) | MAX | UNIT | |
---|---|---|---|---|---|---|
tPLH | Propagation delay time, low-to-high-level output |
RS at 0 V, see Figure 15 | 35 | 85 | ns | |
RS with 10 kΩ to ground, see Figure 15 | 70 | 125 | ||||
RS with 100 kΩ to ground, see Figure 15 | 500 | 870 | ||||
tPHL | Propagation delay time, high-to-low-level output |
RS at 0 V, see Figure 15 | 70 | 120 | ns | |
RS with 10 kΩ to ground, see Figure 15 | 130 | 180 | ||||
RS with 100 kΩ to ground, see Figure 15 | 870 | 1200 | ||||
tsk(p) | Pulse skew (|tPHL – tPLH|) | RS at 0 V, see Figure 15 | 35 | ns | ||
RS with 10 kΩ to ground, see Figure 15 | 60 | |||||
RS with 100 kΩ to ground, see Figure 15 | 370 | |||||
tr | Differential output signal rise time | RS at 0 V, see Figure 15 | 20 | 70 | ns | |
RS with 10 kΩ to ground, see Figure 15 | 30 | 135 | ||||
RS with 100 kΩ to ground, see Figure 15 | 350 | 1400 | ||||
tf | Differential output signal fall time | RS at 0 V, see Figure 15 | 20 | 70 | ns | |
RS with 10 kΩ to ground, see Figure 15 | 30 | 135 | ||||
RS with 100 kΩ to ground, see Figure 15 | 350 | 1400 | ||||
ten(s) | Enable time from standby to dominant | See Figure 19 and Figure 20 | 0.6 | 1.5 | μs | |
ten(z) | Enable time from sleep to dominant | 1 | 5 | μs |
PARAMETER | TEST CONDITIONS | MIN | TYP(1) | MAX | UNIT | |
---|---|---|---|---|---|---|
tPLH | Propagation delay time, CANH input low to RXD output high | See Figure 17 | 35 | 60 | ns | |
tPHL | Propagation delay time, CANH input high to RXD output low | 35 | 60 | ns | ||
tsk(p) | Pulse skew (|tPHL – tPLH|) | 7 | ns | |||
tr | Output signal rise time | 2 | 5 | ns | ||
tf | Output signal fall time | 2 | 5 | ns |
PARAMETER | TEST CONDITIONS | MIN | TYP(1) | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
t(LBK) | Loopback delay, driver input to receiver output | 'HVD233-Q1 | See Figure 23 | 7.5 | 12 | ns | |
t(AB1) | Loopback delay, driver input to receiver output | 'HVD235-Q1 | See Figure 24 | 10 | 20 | ns | |
t(AB2) | Loopback delay, bus input to receiver output |
See Figure 25 | 35 | 60 | ns | ||
t(loop1) | Total loop delay, driver input to receiver output, recessive to dominant | RS at 0 V, see Figure 22 | 70 | 135 | ns | ||
RS with 10 kΩ to ground, see Figure 22 | 105 | 190 | |||||
RS with 100 kΩ to ground, see Figure 22 | 535 | 1000 | |||||
t(loop2) | Total loop delay, driver input to receiver output, dominant to recessive | RS at 0 V, see Figure 22 | 70 | 135 | ns | ||
RS with 10 kΩ to ground, see Figure 22 | 105 | 190 | |||||
RS with 100 kΩ to ground, see Figure 22 | 535 | 1000 |