JAJSPZ4F November 2006 – March 2023 SN65HVD3080E , SN65HVD3083E , SN65HVD3086E
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP(1) | MAX | UNIT | ||||
---|---|---|---|---|---|---|---|---|---|
VIT+ | Positive-going differential input threshold voltage | IO = –10 mA | -0.08 | –0.01 | V | ||||
VIT- | Negative-going differential input threshold voltage | IO = 10 mA | –0.2 | -0.1 | |||||
Vhys | Hysteresis voltage (VIT+ - VIT-) | 30 | mV | ||||||
VOH | High-level output voltage | VID = 200 mV, IOH = –10 mA, See Figure 6-7 and Figure 6-8 | 4 | 4.6 | V | ||||
VOL | Low-level output voltage | VID = –200 mV, IOH = 10 mA, See Figure 6-7 and Figure 6-8 | 0.15 | 0.4 | V | ||||
IOZ | High-impedance-state output current | VO = 0 or VCC | –1 | 1 | µA | ||||
II | Bus input current | Other input at 0V | VA or VB = 12 V | 0.04 | 0.11 | mA | |||
VA or VB = 12 V, VCC = 0 V | 0.06 | 0.13 | |||||||
VA or VB = -7 V | –0.1 | –0.04 | |||||||
VA or VB = -7 V, VCC = 0 V | –0.05 | –0.03 | |||||||
IIH | High-level input current | VIH = 2 V | –60 | -30 | µA | ||||
IIL | Low-level input current | VIL = 0.8 V | -60 | -30 | µA | ||||
CID | Differential input capacitance | VI = 0.4 sin (4E6πt) + 0.5 V | 7 | pF |