JAJSQA3A june 2011 – may 2023 SN74AC14-Q1
PRODMIX
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
VCC | Supply voltage | 2 | 6 | V | |
VI | Input voltage | 0 | VCC | V | |
VO | Output voltage | 0 | VCC | V | |
IOH | High-level output current | VCC = 3 V | -12 | mA | |
VCC = 4.5 V | -24 | ||||
VCC = 5.5 V | -24 | ||||
IOL | Low-level output current | VCC = 3 V | 12 | mA | |
VCC = 4.5 V | 24 | ||||
VCC = 5.5 V | 24 | ||||
TA | Operating free-air temperature | -40 | 125 | °C |