JAJSR29F November 1995 – February 2024 SN74AC564
PRODMIX
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
On the positive transition of the clock (CLK) input, the Q outputs are set to the inverse logic levels set up at the data (D) inputs.
A buffered output-enable (OE) input places the eight outputs in either a normal logic state (high or low logic levels) or the high-impedance state. In the high-impedance state, the outputs neither load nor drive the bus lines significantly. The high-impedance state and increased drive provide the capability to drive bus lines without interface or pullup components.
OE does not affect internal operations of the flip-flops. Old data can be retained or new data can be entered while the outputs are in the high-impedance state.
For the specified high-impedance state during power up or power down, OE must be tied to VCC through a pullup resistor; the minimum value of the resistor is determined by the current-sinking capability of the driver.