JAJSHF3B April 2011 – February 2024 SN74AHC1G86-Q1
PRODUCTION DATA
The inputs have negative clamping diodes, and the outputs have positive and negative clamping diodes as depicted in Figure 7-1.
Voltages beyond the values specified in the table can cause damage to the device. The input negative-voltage and output voltage ratings may be exceeded if the input and output clamp-current ratings are observed.