SCLS261O October 1995 – September 2015 SN54AHC541 , SN74AHC541
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
VCC | Supply voltage | –0.5 | 7 | V | |
VI | Input voltage(2) | –0.5 | 7 | V | |
VO | Output voltage(2) | –0.5 | VCC + 0.5 | V | |
IIK | Input clamp current | VI < 0 | –20 | mA | |
IOK | Output clamp current | VO < 0 or VO > VCC | ±20 | mA | |
IO | Continuous output current | VO = 0 to VCC | ±25 | mA | |
Continuous current through VCC or GND | ±75 | mA | |||
Tstg | Storage temperature | –65 | 150 | °C |
VALUE | UNIT | |||
---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human body model (HBM), per ANSI/ESDA/JEDEC JS-001, all pins(1) | +1000 | V |
Charged-device model (CDM), per JEDEC specification JESD22-C101, all pins(2) | +2000 |
SN54AHC541 | SN74AHC541 | UNIT | |||||
---|---|---|---|---|---|---|---|
MIN | MAX | MIN | MAX | ||||
VCC | Supply voltage | 2 | 5.5 | 2 | 5.5 | V | |
VIH | High-level input voltage | VCC = 2 V | 1.5 | 1.5 | V | ||
VCC = 3 V | 2.1 | 2.1 | |||||
VCC = 5.5 V | 3.85 | 3.85 | |||||
VIL | Low-level Input voltage | VCC = 2 V | 0.5 | 0.5 | V | ||
VCC = 3 V | 0.9 | 0.9 | |||||
VCC = 5.5 V | 1.65 | 1.65 | |||||
VI | Input voltage | 0 | 5.5 | 0 | 5.5 | V | |
VO | Output voltage | 0 | VCC | 0 | VCC | V | |
IOH | High-level output current | VCC = 2 V | –50 | –50 | µA | ||
VCC = 3.3 V ± 0.3 V | –4 | –4 | mA | ||||
VCC = 5 V ± 0.5 V | –8 | –8 | |||||
IOL | Low-level output current | VCC = 2 V | 50 | 50 | µA | ||
VCC = 3.3 V ± 0.3 V | 4 | 4 | mA | ||||
VCC = 5 V ± 0.5 V | 8 | 8 | |||||
Δt/Δv | Input transition rise or fall rate | VCC = 3.3 V ± 0.3 V | 100 | 100 | ns/V | ||
VCC = 5 V ± 0.5 V | 20 | 20 | |||||
TA | Operating free-air temperature | –55 | 125 | –40 | 125 | °C |
THERMAL METRIC(1) | SN74AHC541 | UNIT | ||||||
---|---|---|---|---|---|---|---|---|
DB (SSOP) | DGV (TVSOP) | DW (SOIC) | N (PDIP) |
NS (SO) |
PW (TSSOP) | |||
20 PINS | 20 PINS | 20 PINS | 20 PINS | 20 PINS | 20 PINS | |||
RθJA | Junction-to-ambient thermal resistance | 99.9 | 119.2 | 83.0 | 54.9 | 80.4 | 105.4 | °C/W |
RθJC(top) | Junction-to-case (top) thermal resistance | 61.7 | 34.5 | 48.9 | 41.7 | 46.9 | 39.5 | °C/W |
RθJB | Junction-to-board thermal resistance | 55.2 | 60.7 | 50.5 | 35.8 | 47.9 | 56.4 | °C/W |
ψJT | Junction-to-top characterization parameter | 22.6 | 1.2 | 21.1 | 27.9 | 19.9 | 3.1 | °C/W |
ψJB | Junction-to-board characterization parameter | 54.8 | 60.0 | 50.1 | 35.7 | 47.5 | 55.8 | °C/W |
PARAMETER | TEST CONDITIONS | VCC | TA = 25°C | SN54AHC541 | SN74AHC541 | SN74AHC541 –40°C to 125°C |
UNIT | ||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
MIN | TYP | MAX | MIN | MAX | MIN | MAX | MIN | MAX | |||||
VOH | IOH = –50 µA | 2 V | 1.9 | 2 | 1.9 | 1.9 | 1.9 | V | |||||
3 V | 2.9 | 3 | 2.9 | 2.9 | 2.9 | ||||||||
4.5 V | 4.4 | 4.5 | 4.4 | 4.4 | 4.4 | ||||||||
IOH = –4 mA | 3 V | 2.58 | 2.48 | 2.48 | 2.48 | ||||||||
IOH = –8 mA | 4.5 V | 3.94 | 3.8 | 3.8 | 3.8 | ||||||||
VOL | IOL = 50 µA | 2 V | 0.1 | 0.1 | 0.1 | 0.1 | V | ||||||
3 V | 0.1 | 0.1 | 0.1 | 0.1 | |||||||||
4.5 V | 0.1 | 0.1 | 0.1 | 0.1 | |||||||||
IOH = 4 mA | 3 V | 0.36 | 0.5 | 0.44 | 0.5 | ||||||||
IOH = 8 mA | 4.5 V | 0.36 | 0.5 | 0.44 | 0.5 | ||||||||
II | VI = 5.5 V or GND | 0 V to 5.5 V | ±0.1 | ±1(1) | ±1 | ±1 | µA | ||||||
IOZ(2) | VO = VCC or GND VI (OE) = VIL or VIH |
5.5 V | ±0.25 | ±2.5 | ±2.5 | ±2.5 | µA | ||||||
ICC | VI = VCC or GND | IO = 0 | 5.5 V | 4 | 40 | 40 | 20 | µA | |||||
Ci | VI = VCC or GND | 5 V | 2 | 10 | 10 | pF | |||||||
CO | VO = VCC or GND | 5 V | 4 | pF |
PARAMETER | FROM (INPUT) |
TO (OUTPUT) |
LOAD CAPACITANCE |
TA = 25°C | SN54AHC541 | SN74AHC541 | SN74AHC541 TA = –40°C to 125°C |
UNIT | ||||
---|---|---|---|---|---|---|---|---|---|---|---|---|
TYP | MAX | MIN | MAX | MIN | MAX | MIN | MAX | |||||
tPLH | A | Y | CL = 15 pF | 5(1) | 7(1) | 1(1) | 8.5(1) | 1 | 8.5 | 1 | 8.5 | ns |
tPHL | 5(1) | 7(1) | 1(1) | 8.5(1) | 1 | 8.5 | 1 | 8.5 | ||||
tPZH | OE | Y | CL = 15 pF | 6(1) | 10.5(1) | 1(1) | 11(1) | 1 | 11 | 1 | 11 | ns |
tPZL | 6(1) | 10.5(1) | 1(1) | 11(1) | 1 | 11 | 1 | 11 | ||||
tPHZ | OE | Y | CL = 15 pF | 7(1) | 11(1) | 1(1) | 12(1) | 1 | 12 | 1 | 12 | ns |
tPLZ | 7(1) | 11(1) | 1(1) | 12(1) | 1 | 12 | 1 | 12 | ||||
tPLH | A | Y | CL = 50 pF | 7.5 | 10.5 | 1 | 12 | 1 | 12 | 1 | 12 | ns |
tPHL | 7.5 | 10.5 | 1 | 12 | 1 | 12 | 1 | 12 | ||||
tPZH | OE | Y | CL = 50 pF | 8 | 14 | 1 | 16 | 1 | 16 | 1 | 16 | ns |
tPZL | 8 | 14 | 1 | 16 | 1 | 16 | 1 | 16 | ||||
tPHZ | OE | Y | CL = 50 pF | 9 | 15.4 | 1 | 17.5 | 1 | 17.5 | 1 | 17.5 | ns |
tPLZ | 9 | 15.4 | 1 | 17.5 | 1 | 17.5 | 1 | 17.5 | ||||
tsk(o) | CL = 50 pF | 1.5(2) | 1.5 | ns | ||||||||
tPLH | A or B | Y | CL = 50 pF | 6.3 | 8.8 | 1 | 10 | 1 | 10 | 1 | 10 | ns |
tPHL | 6.3 | 8.8 | 1 | 10 | 1 | 10 | 1 | 10 |
PARAMETER | FROM (INPUT) |
TO (OUTPUT) |
LOAD CAPACITANCE |
TA = 25°C | SN54AHC541 | SN74AHC541 | TA = –40°C to 125°C SN74AHC541 |
UNIT | ||||
---|---|---|---|---|---|---|---|---|---|---|---|---|
TYP | MAX | MIN | MAX | MIN | MAX | MIN | MAX | |||||
tPLH | A | Y | CL = 15 pF | 3.5(1) | 5(1) | 1(1) | 6(1) | 1 | 6 | 1 | 6 | ns |
tPHL | 3.5(1) | 5(1) | 1(1) | 6(1) | 1 | 6 | 1 | 6 | ||||
tPZH | OE | Y | CL = 15 pF | 4.7(1) | 7.2(1) | 1(1) | 8.5(1) | 1 | 8.5 | 1 | 8.5 | ns |
tPZL | 4.7(1) | 7.2(1) | 1(1) | 8.5(1) | 1 | 8.5 | 1 | 8.5 | ||||
tPHZ | OE | Y | CL = 15 pF | 5(1) | 7.5(1) | 1(1) | 8(1) | 1 | 8 | 1 | 8 | ns |
tPLZ | 5(1) | 7.5(1) | 1(1) | 8(1) | 1 | 8 | 1 | 8 | ||||
tPLH | A | Y | CL = 50 pF | 5 | 7 | 1 | 8 | 1 | 8 | 1 | 8 | ns |
tPHL | 5 | 7 | 1 | 8 | 1 | 8 | 1 | 8 | ||||
tPZH | OE | Y | CL = 50 pF | 6.2 | 9.2 | 1 | 10.5 | 1 | 10.5 | 1 | 10.5 | ns |
tPZL | 6.2 | 9.2 | 1 | 10.5 | 1 | 10.5 | 1 | 10.5 | ||||
tPHZ | OE | Y | CL = 50 pF | 6 | 8.8 | 1 | 10 | 1 | 10 | 1 | 10 | ns |
tPLZ | 6 | 8.8 | 1 | 10 | 1 | 10 | 1 | 10 | ||||
tsk(o) | CL = 50 pF | 1(2) | 1 | 1 | ns |
PARAMETER | SN74AHC541 | UNIT | ||
---|---|---|---|---|
MIN | MAX | |||
VOL(P) | Quiet output, maximum dynamic VOL | 0.8 | V | |
VOL(V) | Quiet output, minimum dynamic VOL | –0.8 | V | |
VOH(V) | Quiet output, minimum dynamic VOH | 4.7 | V | |
VIH(D) | High-level dynamic input voltage | 3.5 | V | |
VIL(D) | Low-level dynamic input voltage | 1.5 | V |
PARAMETER | TEST CONDITIONS | TYP | UNIT | ||
---|---|---|---|---|---|
Cpd | Power dissipation capacitance | No load, | f = 1 MHz | 12 | pF |