SCLS244J October 1995 – December 2014 SN54AHC574 , SN74AHC574
PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
VCC | Supply voltage range | –0.5 | 7 | V | |
VI | Input voltage range(2) | –0.5 | 7 | V | |
VO | Output voltage range(2) | –0.5 | VCC + 0.5 | V | |
IIK | Input clamp current | VI < 0 | –20 | mA | |
IOK | Output clamp current | VO < 0 or VO > VCC | ±20 | mA | |
IO | Continuous output current | VO = 0 to VCC | ±25 | mA | |
Continuous current through VCC or GND | ±75 | mA | |||
Tstg | Storage temperature range | –65 | 150 | °C |
VALUE | UNIT | |||
---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human body model (HBM), per ANSI/ESDA/JEDEC JS-001, all pins(1) | 2000 | V |
Charged device model (CDM), per JEDEC specification JESD22-C101, all pins(2) | 1000 | |||
Machine Model (MM) | 200 |
THERMAL METRIC(1) | SN74AHC574 | UNIT | ||||||
---|---|---|---|---|---|---|---|---|
DB | DGV | DW | N | NS | PW | |||
20 PINS | ||||||||
RθJA | Junction-to-ambient thermal resistance | 97.9 | 117.2 | 79.4 | 53.3 | 79.2 | 103.3 | °C/W |
RθJC(top) | Junction-to-case (top) thermal resistance | 59.6 | 32.7 | 45.7 | 40.0 | 45.7 | 37.8 | |
RθJB | Junction-to-board thermal resistance | 53.1 | 58.7 | 46.9 | 34.2 | 46.8 | 54.3 | |
ψJT | Junction-to-top characterization parameter | 21.3 | 1.15 | 18.7 | 26.4 | 19.3 | 2.9 | |
ψJB | Junction-to-board characterization parameter | 52.7 | 58.0 | 46.5 | 34.1 | 46.4 | 53.8 |
PARAMETER | TEST CONDITIONS | VCC | TA = 25°C | SN54AHC574 | SN74AHC574 | UNIT | |||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
–40°C to 85°C | –40°C to 85°C | –40°C to 125°C | |||||||||||
MIN | TYP | MAX | MIN | MAX | MIN | MAX | MIN | MAX | |||||
VOH | IOH = –50 µA | 2 V | 1.9 | 2 | 1.9 | 1.9 | 1.9 | V | |||||
3 V | 2.9 | 3 | 2.9 | 2.9 | 2.9 | ||||||||
4.5 V | 4.4 | 4.5 | 4.4 | 4.4 | 4.4 | ||||||||
IOH = –4 mA | 3 V | 2.58 | 2.48 | 2.48 | 2.48 | ||||||||
IOH = –8 mA | 4.5 V | 3.94 | 3.8 | 3.8 | 3.8 | ||||||||
VOL | IOL = 50 µA | 2 V | 0.1 | 0.1 | 0.1 | 0.1 | V | ||||||
3 V | 0.1 | 0.1 | 0.1 | 0.1 | |||||||||
4.5 V | 0.1 | 0.1 | 0.1 | 0.1 | |||||||||
IOH = 4 mA | 3 V | 0.36 | 0.5 | 0.44 | 0.44 | ||||||||
IOH = 8 mA | 4.5 V | 0.36 | 0.5 | 0.44 | 0.44 | ||||||||
II | VI = 5.5 V or GND | 0 V to 5.5 V |
±0.1 | ±1(1) | ±1 | ±1 | µA | ||||||
IOZ(2) | VO = VCC or GND VI (OE) = VIL or VIH |
5.5 V | ±0.25 | ±2.5 | ±2.5 | ±2.5 | µA | ||||||
ICC | VI = VCC or GND, | IO = 0 | 5.5 V | 4 | 40 | 40 | 40 | µA | |||||
Ci | VI = VCC or GND | 5 V | 3 | 10 | 10 | 10 | pF | ||||||
CO | VO = VCC or GND | 5 V | 3 | pF |
PARAMETER | TA = 25°C | SN54AHC574 | SN74AHC574 | UNIT | ||||||
---|---|---|---|---|---|---|---|---|---|---|
–40°C to 85°C | –40°C to 85°C | –40°C to 125°C | ||||||||
MIN | MAX | MIN | MAX | MIN | MAX | MIN | MAX | |||
tw | Pulse duration, CLK high or low | 5 | 5 | 5 | 5.5 | ns | ||||
tsu | Setup time, data before CLK↑ | 3.5 | 3.5 | 3.5 | 4 | ns | ||||
th | Hold time, data after CLK↑ | 1.5 | 1.5 | 1.5 | 2 | ns |
PARAMETER | TA = 25°C | SN54AHC574 | SN74AHC574 | UNIT | ||||||
---|---|---|---|---|---|---|---|---|---|---|
–40°C to 85°C | –40°C to 85°C | –40°C to 125°C | ||||||||
MIN | MAX | MIN | MAX | MIN | MAX | MIN | MAX | |||
tw | Pulse duration, CLK high or low | 5 | 5 | 5 | 5.5 | ns | ||||
tsu | Setup time, data before CLK↑ | 3 | 3 | 3 | 3.5 | ns | ||||
th | Hold time, data after CLK↑ | 1.5 | 1.5 | 1.5 | 2 | ns |
PARAMETER | FROM (INPUT) |
TO (OUTPUT) |
LOAD CAPACITANCE |
TA = 25°C | SN54AHC574 | SN74AHC574 | UNIT | ||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
–40°C to 85°C | –40°C to 85°C | –40°C to 125°C | |||||||||||
MIN | TYP | MAX | MIN | MAX | MIN | MAX | MIN | MAX | |||||
fMAX | CL = 15 pF | 80(1) | 125(1) | 65(1) | 65 | 65 | MHz | ||||||
CL = 50 pF | 50 | 75 | 45 | 45 | 45 | ||||||||
tPLH | CLK | Q | CL = 15 pF | 8.5(1) | 13.2(1) | 1(1) | 15.5(1) | 1 | 15.5 | 1 | 17 | ns | |
tPHL | 8.5(1) | 13.2(1) | 1(1) | 15.5(1) | 1 | 15.5 | 1 | 17 | |||||
tPZH | OE | Q | CL = 15 pF | 8.2(1) | 12.8(1) | 1(1) | 15(1) | 1 | 15 | 1 | 16 | ns | |
tPZL | 8.2(1) | 12.8(1) | 1(1) | 15(1) | 1 | 15 | 1 | 16 | |||||
tPHZ | OE | Q | CL = 15 pF | 8.5(1) | 13(1) | 1(1) | 15(1) | 1 | 15 | 1 | 16 | ns | |
tPLZ | 8.5(1) | 13(1) | 1(1) | 15(1) | 1 | 15 | 1 | 16 | |||||
tPLH | CLK | Q | CL = 50 pF | 11 | 16.7 | 1 | 19 | 1 | 19 | 1 | 20.5 | ns | |
tPHL | 11 | 16.7 | 1 | 19 | 1 | 19 | 1 | 20.5 | |||||
tPZH | OE | Q | CL = 50 pF | 10.7 | 16.3 | 1 | 18.5 | 1 | 18.5 | 1 | 19.5 | ns | |
tPZL | 10.7 | 16.3 | 1 | 18.5 | 1 | 18.5 | 1 | 19.5 | |||||
tPHZ | OE | Q | CL = 50 pF | 11 | 15 | 1 | 17 | 1 | 17 | 1 | 18 | ns | |
tPLZ | 11 | 15 | 1 | 17 | 1 | 17 | 1 | 18 | |||||
tsk(o) | CL = 50 pF | 1.5(2) | 1.5 | ns |
PARAMETER | FROM (INPUT) |
TO (OUTPUT) |
LOAD CAPACITANCE |
TA = 25°C | SN54AHC574 | SN74AHC574 | UNIT | ||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
–40°C to 85°C | –40°C to 85°C | –40°C to 125°C | |||||||||||
MIN | TYP | MAX | MIN | MAX | MIN | MAX | MIN | MAX | |||||
fMAX | CL = 15 pF | 130(1) | 180(1) | 110(1) | 110 | 110 | MHz | ||||||
CL = 50 pF | 85 | 115 | 75 | 75 | 75 | ||||||||
tPLH | CLK | Q | CL = 15 pF | 5.6(1) | 8.6(1) | 1(1) | 10(1) | 1 | 10 | 1 | 11 | ns | |
tPHL | 5.6(1) | 8.6(1) | 1(1) | 10(1) | 1 | 10 | 1 | 11 | |||||
tPZH | OE | Q | CL = 15 pF | 5.9(1) | 9(1) | 1(1) | 10.5(1) | 1 | 10.5 | 1 | 11.5 | ns | |
tPZL | 5.9(1) | 9(1) | 1(1) | 10.5(1) | 1 | 10.5 | 1 | 11.5 | |||||
tPHZ | OE | Q | CL = 15 pF | 5.5(1) | 9(1) | 1(1) | 10.5(1) | 1 | 10.5 | 1 | 11.5 | ns | |
tPLZ | 5.5(1) | 9(1) | 1(1) | 10.5(1) | 1 | 10.5 | 1 | 11.5 | |||||
tPLH | CLK | Q | CL = 50 pF | 7.1 | 10.6 | 1 | 12 | 1 | 12 | 1 | 13 | ns | |
tPHL | 7.1 | 10.6 | 1 | 12 | 1 | 12 | 1 | 13 | |||||
tPZH | OE | Q | CL = 50 pF | 7.4 | 11 | 1 | 12.5 | 1 | 12.5 | 1 | 13.5 | ns | |
tPZL | 7.4 | 11 | 1 | 12.5 | 1 | 12.5 | 1 | 13.5 | |||||
tPHZ | OE | Q | CL = 50 pF | 7.1 | 10.1 | 1 | 11.5 | 1 | 11.5 | 1 | 12.5 | ns | |
tPLZ | 7.1 | 10.1 | 1 | 11.5 | 1 | 11.5 | 1 | 12.5 | |||||
tsk(o) | CL = 50 pF | 1(2) | 1 | 1 | ns |
PARAMETER | SN74AHC574 | UNIT | ||
---|---|---|---|---|
MIN | MAX | |||
VOL(P) | Quiet output, maximum dynamic VOL | 0.8 | V | |
VOL(V) | Quiet output, minimum dynamic VOL | –0.8 | V | |
VOH(V) | Quiet output, minimum dynamic VOH | 4.2 | V | |
VIH(D) | High-level dynamic input voltage | 3.5 | V | |
VIL(D) | Low-level dynamic input voltage | 1.5 | V |
PARAMETER | TEST CONDITIONS | TYP | UNIT | ||
---|---|---|---|---|---|
Cpd | Power dissipation capacitance | No load, | f = 1 MHz | 28 | pF |