JAJSQF5 may 2023 SN74AHCT02-Q1
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | VCC | TA = 25°C | TA = -40°C to 125°C | UNIT | |||
---|---|---|---|---|---|---|---|---|
MIN | TYP | MAX | MIN | MAX | ||||
VOH | IOH = −50 µA | 4.5 V | 4.4 | 4.5 | 4.4 | V | ||
IOH = −8 mA | 3.94 | 3.8 | ||||||
VOL | IOL = 50 µA | 4.5 V | 0.1 | 0.1 | V | |||
IOL = 8 mA | 0.36 | 0.44 | ||||||
II | VI = 5.5 V or GND | 0 V to 5.5 V | ±0.1 | ±1 | µA | |||
ICC | VI = VCC or GND, IO = 0 | 5.5 V | 2 | 20 | µA | |||
ΔICC(1) | One input at 3.4 V, | 5.5 V | 1.35 | 1.5 | mA | |||
Other inputs at GND or VCC | ||||||||
Ci | VI = VCC or GND | 5 V | 4 | 10 | 10 | pF |