JAJSRE0R March 1996 – February 2024 SN74AHCT1G14
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
The ground voltage is used to produce the output LOW voltage. Sinking current into the output will increase the output voltage as specified by the VOL specification in the Electrical Characteristics.
Unused outputs can be left floating. Do not connect outputs directly to VCC or ground.
Refer to the Feature Description section for additional information regarding the outputs for this device.