JAJSPJ3S october 1995 – july 2023 SN54AHCT245 , SN74AHCT245
PRODMIX
PARAMETER | TEST CONDITIONS | VCC | TA = 25°C | SN54AHCT245
–55°C TO 125°C |
SN74AHCT245 –40°C TO 85°C |
Recommended SN74AHCT245 –40°C TO 125°C |
UNIT | |||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
MIN | TYP | MAX | MIN | MAX | MIN | MAX | MIN | MAX | ||||||
VOH | IOH = –50 µA | 4.5 V | 4.4 | 4.5 | 4.4 | 4.4 | 4.4 | V | ||||||
IOH = –8 mA | 3.94 | 3.8 | 3.8 | 3.7 | ||||||||||
VOL | IOL = 50 µA | 4.5 V | 0.1 | 0.1 | 0.1 | 0.1 | V | |||||||
IOH = 8 mA | 0.36 | 0.44 | 0.44 | 0.44 | ||||||||||
II | OE or DIR | VI = 5.5 V or GND | 0 to 5.5 V |
±0.1 | ±1(1) | ±1 | ±1 | µA | ||||||
IOZ | A or B inputs(2) | VO = VCC or GND | 5.5 V | ±.25 | ±2.5 | ±2.5 | ±2.5 | µA | ||||||
ICC | VI = VCC or GND, | IO = 0 | 5.5 V | 4 | 40 | 40 | 40 | µA | ||||||
ΔICC(3) | One input at 3.4 V, Other inputs at VCC or GND |
5.5 V | 1.35 | 1.5 | 1.5 | 1.5 | mA | |||||||
Ci | OE or DIR | VI = VCC or GND | 5 V | 2.5 | 10 | 10 | pF | |||||||
Cio | A or B inputs | VI = VCC or GND | 5 V | 4 | pF |