SCLS418H June 1998 – December 2014 SN74AHCT367
PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
VCC | Supply voltage range | –0.5 | 7 | V | |
VI | Input voltage range(2) | –0.5 | 7 | V | |
VO | Output voltage range(2) | –0.5 | VCC + 0.5 | V | |
IIK | Input clamp current | VI < 0 | –20 | mA | |
IOK | Output clamp current | VO < 0 or VO > VCC | ±20 | mA | |
IO | Continuous output current | VO = 0 to VCC | ±25 | mA | |
Continuous current through VCC or GND | ±75 | mA | |||
Tstg | Storage temperature range | –65 | 150 | °C |
VALUE | UNIT | |||
---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human body model (HBM), per ANSI/ESDA/JEDEC JS-001, all pins(1) | 2000 | V |
Charged device model (CDM), per JEDEC specification JESD22-C101, all pins(2) | 2000 |
THERMAL METRIC(1) | SN74AHCT367 | UNIT | ||||
---|---|---|---|---|---|---|
D | DB | DGV | PW | |||
16 PINS | ||||||
RθJA | Junction-to-ambient thermal resistance | 85.1 | 103.9 | 124.5 | 111.5 | °C/W |
RθJC(top) | Junction-to-case (top) thermal resistance | 46.5 | 54.3 | 49.8 | 46.5 | |
RθJB | Junction-to-board thermal resistance | 42.6 | 54.6 | 56.2 | 56.6 | |
ψJT | Junction-to-top characterization parameter | 13.2 | 14.3 | 5.8 | 5.8 | |
ψJB | Junction-to-board characterization parameter | 42.4 | 54.0 | 55.7 | 56.0 |
PARAMETER | TEST CONDITIONS | VCC | TA = 25°C | –40°C to 85°C | –40°C to 125°C | UNIT | |||||
---|---|---|---|---|---|---|---|---|---|---|---|
MIN | TYP | MAX | MIN | MAX | MIN | MAX | |||||
VOH | IOH = –50 µA | 4.5 V | 4.4 | 4.5 | 4.4 | 4.4 | V | ||||
IOH = –8 mA | 3.94 | 3.8 | 3.8 | ||||||||
VOL | IOL = 50 µA | 4.5 V | 0.1 | 0.1 | 0.1 | V | |||||
IOH = 8 mA | 0.36 | 0.44 | 0.44 | ||||||||
II | VI = 5.5 V or GND | 0 V to 5.5 V |
±0.1(1) | ±1(1) | ±1 | µA | |||||
IOZ | VO = VCC or GND VI (OE) = VIL or VIH |
5.5 V | ±0.25 | ±2.5 | ±2.5 | µA | |||||
ICC | VI = VCC or GND, | IO = 0 | 5.5 V | 4 | 40 | 40 | µA | ||||
ΔICC(2) | One input at 3.4 V, Other inputs at VCC or GND |
5.5 V | 1.35 | 1.5 | 1.5 | mA | |||||
Ci | VI = VCC or GND | 5 V | 2.5 | 10 | 10 | 10 | pF | ||||
CO | VO = VCC or GND | 5 V | 5 | pF |
PARAMETER | FROM (INPUT) |
TO (OUTPUT) |
LOAD CAPACITANCE |
TA = 25°C | –40°C to 85°C | –40°C to 125°C | UNIT | |||
---|---|---|---|---|---|---|---|---|---|---|
TYP | MAX | MIN | MAX | MIN | MAX | |||||
tPLH | A | Y | CL = 15 pF | 2.5(1) | 4.8(1) | 1 | 6.5 | 1 | 8.5 | ns |
tPHL | 2.5(1) | 4.8(1) | 1 | 6.5 | 1 | 8.5 | ||||
tPZH | OE | Y | CL = 15 pF | 3.5(1) | 8(1) | 1 | 9.5 | 1 | 9 | ns |
tPZL | 2.8(1) | 7(1) | 1 | 8.5(1) | 1 | 8 | ||||
tPHZ | OE | Y | CL = 15 pF | 3.1(1) | 8(1) | 1 | 9.5 | 1 | 9 | ns |
tPLZ | 2.8(1) | 7(1) | 1 | 8.5 | 1 | 8 | ||||
tPLH | A | Y | CL = 50 pF | 3.5 | 5.8 | 1 | 7.5 | 1 | 9.5 | ns |
tPHL | 3.3 | 5.8 | 1 | 7.5 | 1 | 9.5 | ||||
tPZH | OE | Y | CL = 50 pF | 4.5 | 9 | 1 | 10.5 | 1 | 10 | ns |
tPZL | 3.7 | 8 | 1 | 9.5 | 1 | 9 | ||||
tPHZ | OE | Y | CL = 50 pF | 4.1 | 9 | 1 | 10.5 | 1 | 10 | ns |
tPLZ | 3.6 | 8 | 1 | 9.5 | 1 | 9 |
PARAMETER | SN74AHCT367 | UNIT | |||
---|---|---|---|---|---|
MIN | TYP | MAX | |||
VOL(P) | Quiet output, maximum dynamic VOL | 0.4 | V | ||
VOL(V) | Quiet output, minimum dynamic VOL | –0.4 | V | ||
VOH(V) | Quiet output, minimum dynamic VOH | 4.7 | V | ||
VIH(D) | High-level dynamic input voltage | 2 | V | ||
VIL(D) | Low-level dynamic input voltage | 0.8 | V |
PARAMETER | TEST CONDITIONS | TYP | UNIT | ||
---|---|---|---|---|---|
Cpd | Power dissipation capacitance | No load, | f = 1 MHz | 22 | pF |