JAJSUA7J June 1998 – April 2024 SN74AHCT594
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
SN74AHCT594 is a low drive CMOS device that can be used for a multitude of bus interface type applications where output ringing is a concern. The low drive and slow edge rates will minimize overshoot and undershoot on the outputs. The input switching levels have been lowered to accommodate TTL inputs of 0.8 V VIL and 2 V VIH. This feature makes it Ideal for translating up from 3.3 V to 5 V. Figure 8-2 shows this type of translation.