SCES531L December 2003 – May 2017 SN74AVC2T45
PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
VCCA
VCCB |
Supply voltage | –0.5 | 4.6 | V | |
VI | Input voltage(2) | IO ports (A port) | –0.5 | 4.6 | V |
IO ports (B port) | –0.5 | 4.6 | |||
Control inputs | –0.5 | 4.6 | |||
VO | Voltage applied to any output in the high-impedance or power-off state(2) | A port | –0.5 | 4.6 | V |
B port | –0.5 | 4.6 | |||
VO | Voltage applied to any output in the high or low state(2) (3) | A port | –0.5 | VCCA + 0.5 | V |
B port | –0.5 | VCCB + 0.5 | |||
IIK | Input clamp current | VI < 0 | –50 | mA | |
IOK | Output clamp current | VO < 0 | –50 | mA | |
IO | Continuous output current | ±50 | mA | ||
Continuous current through VCCA, VCCB, or GND | ±100 | mA | |||
TJ | Junction temperature | 150 | °C | ||
Tstg | Storage temperature | –65 | 150 | °C |
VALUE | UNIT | |||
---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human body model (HBM), per ANSI/ESDA/JEDEC JS-001(1) | ±8000 | V |
Charged-device model (CDM), per JEDEC specification JESD22-C101(2) | ±1000 | |||
Machine Model (MM), Per JEDEC specification JESD22-A115-A | ±200 |
VCCI (1) | VCCO (2) | MIN | MAX | UNIT | |||
---|---|---|---|---|---|---|---|
VCCA | Supply voltage | 1.2 | 3.6 | V | |||
VCCB | Supply voltage | 1.2 | 3.6 | V | |||
VIH | High-level input voltage |
Data inputs(4) | 1.2 V to 1.95 V | VCCI (1) × 0.65 | V | ||
1.95 V to 2.7 V | 1.6 | ||||||
2.7 V to 3.6 V | 2 | ||||||
VIL | Low-level input voltage |
Data inputs(4) | 1.2 V to 1.95 V | VCCI (1) × 0.35 | V | ||
1.95 V to 2.7 V | 0.7 | ||||||
2.7 V to 3.6 V | 0.8 | ||||||
VIH | High-level input voltage |
DIR (referenced to VCCA)(5) |
1.2 V to 1.95 V | VCCA × 0.65 | V | ||
1.95 V to 2.7 V | 1.6 | ||||||
2.7 V to 3.6 V | 2 | ||||||
VIL | Low-level input voltage |
DIR (referenced to VCCA)(5) |
1.2 V to 1.95 V | VCCA × 0.35 | V | ||
1.95 V to 2.7 V | 0.7 | ||||||
2.7 V to 3.6 V | 0.8 | ||||||
VI | Input voltage | 0 | 3.6 | V | |||
VO | Output voltage | Active state | 0 | VCCO (2) | V | ||
3-state | 0 | 3.6 | |||||
IOH | High-level output current | 1.2 V | –3 | mA | |||
1.4 V to 1.6 V | –6 | ||||||
1.65 V to 1.95 V | –8 | ||||||
2.3 V to 2.7 V | –9 | ||||||
3 V to 3.6 V | –12 | ||||||
IOL | Low-level output current | 1.2 V | 3 | mA | |||
1.4 V to 1.6 V | 6 | ||||||
1.65 V to 1.95 V | 8 | ||||||
2.3 V to 2.7 V | 9 | ||||||
3 V to 3.6 V | 12 | ||||||
Δt/Δv | Input transition rise or fall rate | 5 | ns/V | ||||
TA | Operating free-air temperature | –40 | 85 | °C |
THERMAL METRIC(1) | SN74AVC2T45 | UNIT | |||
---|---|---|---|---|---|
DCT (SSOP) | DCU (VSSOP) | YZP (DSBGA) | |||
8 PINS | 8 PINS | 8 PINS | |||
RθJA | Junction-to-ambient thermal resistance | 194.4 | 199.3 | 105.8 | °C/W |
RθJC(top) | Junction-to-case (top) thermal resistance | 124.7 | 76.2 | 1.6 | °C/W |
RθJB | Junction-to-board thermal resistance | 106.8 | 80.6 | 10.8 | °C/W |
ψJT | Junction-to-top characterization parameter | 49.8 | 7.1 | 3.1 | °C/W |
ψJB | Junction-to-board characterization parameter | 105.8 | 80.1 | 10.8 | °C/W |
PARAMETER | TEST CONDITIONS | VCCA | VCCB | TA = 25°C | –40°C to +85°C | UNIT | |||||
---|---|---|---|---|---|---|---|---|---|---|---|
MIN | TYP | MAX | MIN | MAX | |||||||
VOH (3) | IOH = –100 µA | VI = VIH | 1.2 V to 3.6 V | 1.2 V to 3.6 V | VCCO – 0.2 V | V | |||||
IOH = –3 mA | 1.2 V | 1.2 V | 0.95 | ||||||||
IOH = –6 mA | 1.4 V | 1.4 V | 1.05 | ||||||||
IOH = –8 mA | 1.65 V | 1.65 V | 1.2 | ||||||||
IOH = –9 mA | 2.3 V | 2.3 V | 1.75 | ||||||||
IOH = –12 mA | 3 V | 3 V | 2.3 | ||||||||
VOL (3) | IOL = 100 µA | VI = VIL | 1.2 V to 3.6 V | 1.2 V to 3.6 V | 0.2 | V | |||||
IOL = 3 mA | 1.2 V | 1.2 V | 0.25 | ||||||||
IOL = 6 mA | 1.4 V | 1.4 V | 0.35 | ||||||||
IOL = 8 mA | 1.65 V | 1.65 V | 0.45 | ||||||||
IOL = 9 mA | 2.3 V | 2.3 V | 0.55 | ||||||||
IOL = 12 mA | 3 V | 3 V | 0.7 | ||||||||
II | DIR | VI = VCCA or GND | 1.2 V to 3.6 V | 1.2 V to 3.6 V | ±0.025 | ±0.25 | ±1 | µA | |||
Ioff | A port | VI or VO = 0 to 3.6 V | 0 V | 0 to 3.6 V | ±0.1 | ±1 | ±5 | µA | |||
B port | 0 to 3.6 V | 0 V | ±0.1 | ±1 | ±5 | ||||||
IOZ (3) | B port | VO = VCCO or GND, VI = VCCI or GND |
0 V | 3.6 V | ±0.5 | ±2.5 | ±5 | µA | |||
A port | 3.6 V | 0 V | ±0.5 | ±2.5 | ±5 | ||||||
ICCA (3) | VI = VCCI or GND, IO = 0 | 1.2 V to 3.6 V | 1.2 V to 3.6 V | 10 | µA | ||||||
0 V | 3.6 V | –2 | |||||||||
3.6 V | 0 V | 10 | |||||||||
ICCB (3) | VI = VCCI or GND, IO = 0 | 1.2 V to 3.6 V | 1.2 V to 3.6 V | 10 | µA | ||||||
0 V | 3.6 V | 10 | |||||||||
3.6 V | 0 V | –2 | |||||||||
ICCA + ICCB
(see Table 1) |
VI = VCCI or GND, IO = 0 | 1.2 V to 3.6 V | 1.2 V to 3.6 V | 20 | µA | ||||||
CI | Control inputs |
VI = 3.3 V or GND | 3.3 V | 3.3 V | 2.5 | pF | |||||
Cio | A or B port |
VO = 3.3 V or GND | 3.3 V | 3.3 V | 6 | pF |
PARAMETER | FROM (INPUT) |
TO (OUTPUT) |
VCCB = 1.2 V | VCCB = 1.5 V | VCCB = 1.8 V | VCCB = 2.5 V | VCCB = 3.3 V | UNIT |
---|---|---|---|---|---|---|---|---|
TYP | TYP | TYP | TYP | TYP | ||||
tPLH (2) | A | B | 3.1 | 2.6 | 2.4 | 2.2 | 2.2 | ns |
tPHL (2) | 3.1 | 2.6 | 2.4 | 2.2 | 2.2 | |||
tPLH (2) | B | A | 3.4 | 3.1 | 3 | 2.9 | 2.9 | ns |
tPHL (2) | 3.4 | 3.1 | 3 | 2.9 | 2.9 | |||
tPHZ (2) | DIR | A | 5.2 | 5.2 | 5.1 | 5 | 4.8 | ns |
tPLZ (2) | 5.2 | 5.2 | 5.1 | 5 | 4.8 | |||
tPHZ (2) | DIR | B | 5 | 4 | 3.8 | 2.8 | 3.2 | ns |
tPLZ (2) | 5 | 4 | 3.8 | 2.8 | 3.2 | |||
tPZH (2) (1) | DIR | A | 8.4 | 7.1 | 6.8 | 5.7 | 6.1 | ns |
tPZL (2) (1) | 8.4 | 7.1 | 6.8 | 5.7 | 6.1 | |||
tPZH (2) (1) | DIR | B | 8.3 | 7.8 | 7.5 | 7.2 | 7 | ns |
tPZL (2) (1) | 8.3 | 7.8 | 7.5 | 7.2 | 7 |
PARAMETER | FROM (INPUT) |
TO (OUTPUT) |
VCCB = 1.2 V | VCCB = 1.5 V ± 0.1 V |
VCCB = 1.8 V ± 0.15 V |
VCCB = 2.5 V ± 0.2 V |
VCCB = 3.3 V ± 0.3 V |
UNIT | ||||
---|---|---|---|---|---|---|---|---|---|---|---|---|
TYP | MIN | MAX | MIN | MAX | MIN | MAX | MIN | MAX | ||||
tPLH (2) | A | B | 2.8 | 0.7 | 5.4 | 0.5 | 4.6 | 0.4 | 3.7 | 0.3 | 3.5 | ns |
tPHL (2) | 2.8 | 0.7 | 5.4 | 0.5 | 4.6 | 0.4 | 3.7 | 0.3 | 3.5 | |||
tPLH (2) | B | A | 2.7 | 0.8 | 5.4 | 0.7 | 5.2 | 0.6 | 4.9 | 0.5 | 4.7 | ns |
tPHL (2) | 2.7 | 0.8 | 5.4 | 0.7 | 5.2 | 0.6 | 4.9 | 0.5 | 4.7 | |||
tPHZ (2) | DIR | A | 3.9 | 1.3 | 8.5 | 1.3 | 7.8 | 1.1 | 7.7 | 1.4 | 7.6 | ns |
tPLZ (2) | 3.9 | 1.3 | 8.5 | 1.3 | 7.8 | 1.1 | 7.7 | 1.4 | 7.6 | |||
tPHZ (2) | DIR | B | 4.7 | 1.1 | 7 | 1.4 | 6.9 | 1.2 | 6.9 | 1.7 | 7.1 | ns |
tPLZ (2) | 4.7 | 1.1 | 7 | 1.4 | 6.9 | 1.2 | 6.9 | 1.7 | 7.1 | |||
tPZH (2) (1) | DIR | A | 7.4 | 12.4 | 12.1 | 11.8 | 11.8 | ns | ||||
tPZL (2) (1) | 7.4 | 12.4 | 12.1 | 11.8 | 11.8 | |||||||
tPZH (2) (1) | DIR | B | 6.7 | 13.9 | 12.4 | 11.4 | 11.1 | ns | ||||
tPZL (2) (1) | 6.7 | 13.9 | 12.4 | 11.4 | 11.1 |
PARAMETER | FROM (INPUT) |
TO (OUTPUT) |
VCCB = 1.2 V | VCCB = 1.5 V ± 0.1 V |
VCCB = 1.8 V ± 0.15 V |
VCCB = 2.5 V ± 0.2 V |
VCCB = 3.3 V ± 0.3 V |
UNIT | ||||
---|---|---|---|---|---|---|---|---|---|---|---|---|
TYP | MIN | MAX | MIN | MAX | MIN | MAX | MIN | MAX | ||||
tPLH (2) | A | B | 2.7 | 0.5 | 5.2 | 0.4 | 4.3 | 0.2 | 3.4 | 0.2 | 3.1 | ns |
tPHL (2) | 2.7 | 0.5 | 5.2 | 0.4 | 4.3 | 0.2 | 3.4 | 0.2 | 3.1 | |||
tPLH (2) | B | A | 2.4 | 0.7 | 4.7 | 0.5 | 4.4 | 0.5 | 4 | 0.4 | 3.8 | ns |
tPHL (2) | 2.4 | 0.7 | 4.7 | 0.5 | 4.4 | 0.5 | 4 | 0.4 | 3.8 | |||
tPHZ (2) | DIR | A | 3.7 | 1.3 | 8.1 | 0.7 | 6.9 | 1.4 | 5.3 | 1.1 | 5.2 | ns |
tPLZ (2) | 3.7 | 1.3 | 8.1 | 0.7 | 6.9 | 1.4 | 5.3 | 1.1 | 5.2 | |||
tPHZ (2) | DIR | B | 4.4 | 1.3 | 5.8 | 1.3 | 5.9 | 0.8 | 5.7 | 1.5 | 5.9 | ns |
tPLZ (2) | 4.4 | 1.3 | 5.8 | 1.3 | 5.9 | 0.8 | 5.7 | 1.5 | 5.9 | |||
tPZH (2) (1) | DIR | A | 6.8 | 10.5 | 10.3 | 9.7 | 9.7 | ns | ||||
tPZL (2) (1) | 6.8 | 10.5 | 10.3 | 9.7 | 9.7 | |||||||
tPZH (2) (1) | DIR | B | 6.4 | 13.3 | 11.2 | 8.7 | 8.3 | ns | ||||
tPZL (2) (1) | 6.4 | 13.3 | 11.2 | 8.7 | 8.3 |
PARAMETER | FROM (INPUT) |
TO (OUTPUT) |
VCCB = 1.2 V | VCCB = 1.5 V ± 0.1 V |
VCCB = 1.8 V ± 0.15 V |
VCCB = 2.5 V ± 0.2 V |
VCCB = 3.3 V ± 0.3 V |
UNIT | ||||
---|---|---|---|---|---|---|---|---|---|---|---|---|
TYP | MIN | MAX | MIN | MAX | MIN | MAX | MIN | MAX | ||||
tPLH (2) | A | B | 2.6 | 0.4 | 4.9 | 0.2 | 4 | 0.2 | 3 | 0.2 | 2.6 | ns |
tPHL (2) | 2.6 | 0.4 | 4.9 | 0.2 | 4 | 0.2 | 3 | 0.2 | 2.6 | |||
tPLH (2) | B | A | 2.1 | 0.6 | 3.8 | 0.5 | 3.4 | 0.4 | 3 | 0.3 | 2.8 | ns |
tPHL (2) | 2.1 | 0.6 | 3.8 | 0.5 | 3.4 | 0.4 | 3 | 0.3 | 2.8 | |||
tPHZ (2) | DIR | A | 2.4 | 0.7 | 7.9 | 0.8 | 6.4 | 0.8 | 5 | 0.5 | 4.3 | ns |
tPLZ (2) | 2.4 | 0.7 | 7.9 | 0.8 | 6.4 | 0.8 | 5 | 0.5 | 4.3 | |||
tPHZ (2) | DIR | B | 3.8 | 1 | 4.3 | 0.6 | 4.3 | 0.5 | 4.2 | 1.1 | 4.1 | ns |
tPLZ (2) | 3.8 | 1 | 4.3 | 0.6 | 4.3 | 0.5 | 4.2 | 1.1 | 4.1 | |||
tPZH (2) (1) | DIR | A | 5.9 | 8.5 | 7.7 | 7.2 | 6.9 | ns | ||||
tPZL (2) (1) | 5.9 | 8.5 | 7.7 | 7.2 | 6.9 | |||||||
tPZH (2) (1) | DIR | B | 5 | 12.8 | 10.4 | 8 | 6.9 | ns | ||||
tPZL (2) (1) | 5 | 12.8 | 10.4 | 8 | 6.9 |
PARAMETER | FROM (INPUT) |
TO (OUTPUT) |
VCCB = 1.2 V | VCCB = 1.5 V ± 0.1 V |
VCCB = 1.8 V ± 0.15 V |
VCCB = 2.5 V ± 0.2 V |
VCCB = 3.3 V ± 0.3 V |
UNIT | ||||
---|---|---|---|---|---|---|---|---|---|---|---|---|
TYP | MIN | MAX | MIN | MAX | MIN | MAX | MIN | MAX | ||||
tPLH (2) | A | B | 2.5 | 0.3 | 4.7 | 0.2 | 3.8 | 0.2 | 2.8 | 0.2 | 2.4 | ns |
tPHL (2) | 2.5 | 0.3 | 4.7 | 0.2 | 3.8 | 0.2 | 2.8 | 0.2 | 2.4 | |||
tPLH (2) | B | A | 2.1 | 0.6 | 3.6 | 0.4 | 3.1 | 0.3 | 2.6 | 0.3 | 2.4 | ns |
tPHL (2) | 2.1 | 0.6 | 3.6 | 0.4 | 3.1 | 0.3 | 2.6 | 0.3 | 2.4 | |||
tPHZ (2) | DIR | A | 2.9 | 1.1 | 8 | 1 | 6.5 | 1.3 | 4.7 | 1.2 | 4 | ns |
tPLZ (2) | 2.9 | 1.1 | 8 | 1 | 6.5 | 1.3 | 4.7 | 1.2 | 4 | |||
tPHZ (2) | DIR | B | 3.4 | 0.5 | 6.6 | 0.3 | 5.6 | 0.3 | 4.6 | 1.1 | 4.2 | ns |
tPLZ (2) | 3.4 | 0.5 | 6.6 | 0.3 | 5.6 | 0.3 | 4.6 | 1.1 | 4.2 | |||
tPZH (2) (1) | DIR | A | 5.5 | 10.2 | 8.7 | 7.2 | 6.6 | ns | ||||
tPZL (2) (1) | 5.5 | 10.2 | 8.7 | 7.2 | 6.6 | |||||||
tPZH (2) (1) | DIR | B | 5.4 | 12.7 | 10.3 | 7.5 | 6.4 | ns | ||||
tPZL (2) (1) | 5.4 | 12.7 | 10.3 | 7.5 | 6.4 |
PARAMETER | TEST CONDITIONS |
VCCA = VCCB = 1.2 V |
VCCA = VCCB = 1.5 V |
VCCA = VCCB = 1.8 V |
VCCA = VCCB = 2.5 V |
VCCA = VCCB = 3.3 V |
UNIT | |
---|---|---|---|---|---|---|---|---|
TYP | TYP | TYP | TYP | TYP | ||||
CpdA (1) | A-port input, B-port output |
CL = 0, f = 10 MHz, tr (2) = tf (2) = 1 ns |
3 | 3 | 3 | 3 | 4 | pF |
B-port input, A-port output |
12 | 13 | 13 | 14 | 15 | |||
CpdB (1) | A-port input, B-port output |
CL = 0, f = 10 MHz, tr (2) = tf (2) = 1 ns |
12 | 13 | 13 | 14 | 15 | pF |
B-port input, A-port output |
3 | 3 | 3 | 3 | 4 |
VCCB | VCCA | UNIT | |||||
---|---|---|---|---|---|---|---|
0 V | 1.2 V | 1.5 V | 1.8 V | 2.5 V | 3.3 V | ||
0 V | 0 | <0.5 | <0.5 | <0.5 | <0.5 | <0.5 | µA |
1.2 V | <0.5 | <1 | <1 | <1 | <1 | 1 | |
1.5 V | <0.5 | <1 | <1 | <1 | <1 | 1 | |
1.8 V | <0.5 | <1 | <1 | <1 | <1 | <1 | |
2.5 V | <0.5 | 1 | <1 | <1 | <1 | <1 | |
3.3 V | <0.5 | 1 | <1 | <1 | <1 | <1 |