JAJSS78E December 2008 – November 2023 SN74AVC8T245-Q1
PRODUCTION DATA
Both VCCA and VCCB can be supplied at any voltage between 1.2 V and 3.6 V; thus, making the device an excellent choice for translating between any of the low voltage nodes (1.2 V, 1.8 V, 2.5 V, and 3.3 V).