JAJSHC1A May 2008 – May 2019 SN74CBTLV3257-EP
PARAMETER | FROM
(INPUT) |
TO
(OUTPUT) |
VCC = 2.5 V ± 0.2 V | VCC = 3.3 V ± 0.3 V | UNIT | ||
---|---|---|---|---|---|---|---|
MIN | MAX | MIN | MAX | ||||
tpd | A or B(1) | B or A | 0.15 | 0.25 | ns | ||
S | A or B | 1.8 | 8.1 | 1.8 | 7.3 | ||
ten | S | A or B | 1.7 | 7.5 | 1.7 | 6.5 | ns |
tdis | S | A or B | 1 | 6.3 | 1 | 6.0 | ns |
ten | OE | A or B | 1.9 | 7.1 | 2 | 6.2 | ns |
tdis | OE | A or B | 1 | 7.0 | 1.6 | 6.5 | ns |