JAJSP54D February 2011 – September 2022 SN74GTL2003
PRODUCTION DATA
For unidirectional clamping (higher voltage to lower voltage), the GREF input must be connected to DREF and both pins pulled to the higher-side VCC through a pullup resistor (typically 200 kΩ). TI recommends a filter capacitor on DREF. Pullup resistors are required if the chipset I/Os are open drain. The opposite side of the reference transistor (SREF) is connected to the processor core power supply voltage. When DREF is connected through a 200-kΩ resistor to a 3.3-V to 5.5-V VCC supply and SREF is set from 1 V to VCC – 1.5 V, the output of each Sn has a maximum output voltage equal to SREF.