SCLS036F March 1984 – June 2019 SN74HC7032
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
A balanced output allows the device to sink and source similar currents. The drive capability of this device may create fast edges into light loads so routing and load conditions should be considered to prevent ringing. Additionally, the outputs of this device are capable of driving larger currents than the device can sustain without being damaged. It is important for the output power of the device to be limited to avoid damage due to over-current. The electrical and thermal limits defined in the Absolute Maximum Ratings table must be followed at all times.