JAJSM30A October 2020 – May 2021 SN74HCS594
PRODUCTION DATA
PIN | TYPE | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
QB | 1 | Output | QB output |
QC | 2 | Output | QC output |
QD | 3 | Output | QD output |
QE | 4 | Output | QE output |
QF | 5 | Output | QF output |
QG | 6 | Output | QG output |
QH | 7 | Output | QH output |
GND | 8 | — | Ground |
QH' | 9 | Output | Serial output, can be used for cascading |
SRCLR | 10 | Input | Shift register clear, active low |
SRCLK | 11 | Input | Shift register clock, rising edge triggered |
RCLK | 12 | Input | Output register clock, rising edge triggered |
RCLR | 13 | Input | Storage register clear, active low |
SER | 14 | Input | Serial input |
QA | 15 | Output | QA output |
VCC | 16 | — | Positive supply |
Thermal Pad(1) | — | The thermal pad can be connect to GND or left floating. Do not connect to any other signal or supply. |