JAJSI39 October 2019 SN74HCS72-Q1
PRODUCTION DATA.
The power supply can be any voltage between the minimum and maximum supply voltage rating located in the Absolute Maximum Ratings table. Each VCC terminal should have a bypass capacitor to prevent power disturbance. For this device, a 0.1-μF capacitor is recommended. It is acceptable to parallel multiple bypass caps to reject different frequencies of noise. The 0.1-μF and 1-μF capacitors are commonly used in parallel. The bypass capacitor should be installed as close to the power terminals as possible for best results.