SCLS388K September 1997 – December 2014 SN74LV04A
PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
VCC | Supply voltage range | –0.5 | 7 | V | |
VI | Input voltage range(2) | –0.5 | 7 | V | |
VO | Voltage range applied to any output in the high-impedance or power-off state(2) | –0.5 | 7 | V | |
VO | Output voltage range(2)(3) | –0.5 | VCC + 0.5 | V | |
IIK | Input clamp current | VI < 0 | –20 | mA | |
IOK | Output clamp current | VO < 0 | –50 | mA | |
IO | Continuous output current | VO = 0 to VCC | ±25 | mA | |
Continuous current through VCC or GND | ±50 | mA | |||
Tstg | Storage temperature range | –65 | 150 | °C |
VALUE | UNIT | |||
---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human body model (HBM), per ANSI/ESDA/JEDEC JS-001, all pins(1) | 2000 | V |
Charged device model (CDM), per JEDEC specification JESD22-C101, all pins(2) | 1000 |
THERMAL METRIC(1) | SN74LV04A | UNIT | ||||||
---|---|---|---|---|---|---|---|---|
D | DB | DGV | NS | PW | RGY | |||
14 PINS | ||||||||
RθJA | Junction-to-ambient thermal resistance | 94.9 | 107.4 | 130.4 | 91.4 | 122.6 | 57.6 | °C/W |
RθJC(top) | Junction-to-case (top) thermal resistance | 56.3 | 59.9 | 53.4 | 49.0 | 51.3 | 70.4 | |
RθJB | Junction-to-board thermal resistance | 49.2 | 54.7 | 63.5 | 50.2 | 64.4 | 33.6 | |
ψJT | Junction-to-top characterization parameter | 20.7 | 21.0 | 7.3 | 15.3 | 6.8 | .3.5 | |
ψJB | Junction-to-board characterization parameter | 48.9 | 51.2 | 62.8 | 49.8 | 63.8 | 33.7 | |
RθJC(bot) | Junction-to-case (bottom) thermal resistance | — | — | — | — | — | 14.1 |
PARAMETER | TEST CONDITIONS | VCC | TA = 25°C | –40°C to 85°C | –40°C to 125°C | UNIT | |||||
---|---|---|---|---|---|---|---|---|---|---|---|
MIN | TYP | MAX | MIN | MAX | MIN | MAX | |||||
VOH | IOH = –50 µA | 2 V to 5.5 V |
VCC – 0.1 | VCC – 0.1 | VCC – 0.1 | V | |||||
IOH = –2 mA | 2.3 V | 2 | 2 | 2 | |||||||
IOH = –6 mA | 3 V | 2.48 | 2.48 | 2.48 | |||||||
IOH = –12 mA | 4.5 V | 3.8 | 3.8 | 3.8 | |||||||
VOL | IOL = 50 µA | 2 V to 5.5 V |
0.1 | 0.1 | 0.1 | V | |||||
IOL = 2 mA | 2.3 V | 0.4 | 0.4 | 0.4 | |||||||
IOL = 6 mA | 3 V | 0.44 | 0.44 | 0.44 | |||||||
IOL = 12 mA | 4.5 V | 0.55 | 0.55 | 0.55 | |||||||
II | VI = 5.5 V or GND | 0 to 5.5 V |
±1 | ±1 | ±1 | µA | |||||
ICC | VI = VCC or GND, | IO = 0 | 5.5 V | 20 | 20 | 20 | µA | ||||
Ioff | VI or VO = 0 to 5.5 V | 0 | 5 | 5 | 5 | µA | |||||
Ci | VI = VCC or GND | 3.3 V | 2.3 | pF | |||||||
5 V | 2.3 |
PARAMETER | FROM (INPUT) |
TO (OUTPUT) |
LOAD CAPACITANCE |
TA = 25°C | –40°C to 85°C | –40°C to 125°C | UNIT | ||||
---|---|---|---|---|---|---|---|---|---|---|---|
MIN | TYP | MAX | MIN | MAX | MIN | MAX | |||||
tpd | A | Y | CL = 15 pF | 7.1(1) | 11.7(1) | 1 | 14 | 1 | 15 | ns | |
CL = 50 pF | 10 | 15.5 | 1 | 18 | 1 | 19 |
PARAMETER | FROM (INPUT) |
TO (OUTPUT) |
LOAD CAPACITANCE |
TA = 25°C | –40°C to 85°C | –40°C to 125°C | UNIT | ||||
---|---|---|---|---|---|---|---|---|---|---|---|
MIN | TYP | MAX | MIN | MAX | MIN | MAX | |||||
tpd | A | Y | CL = 15 pF | 5.1(1) | 7.1(1) | 1 | 8.5 | 1 | 9.5 | ns | |
CL = 50 pF | 7.3 | 10.6 | 1 | 12 | 1 | 13 |
PARAMETER | FROM (INPUT) |
TO (OUTPUT) |
LOAD CAPACITANCE |
TA = 25°C | –40°C to 85°C | –40°C to 125°C | UNIT | ||||
---|---|---|---|---|---|---|---|---|---|---|---|
MIN | TYP | MAX | MIN | MAX | MIN | MAX | |||||
tpd | A | Y | CL = 15 pF | 3.6(1) | 5.5(1) | 1 | 6.5 | 1 | 7.5 | ns | |
CL = 50 pF | 5.1 | 7.5 | 1 | 8.5 | 1 | 9.5 |
PARAMETER | SN74LV04A | UNIT | |||
---|---|---|---|---|---|
MIN | TYP | MAX | |||
VOL(P) | Quiet output, maximum dynamic VOL | 0.3 | 0.8 | V | |
VOL(V) | Quiet output, minimum dynamic VOL | –0.1 | –0.8 | V | |
VOH(V) | Quiet output, minimum dynamic VOH | 3.1 | V | ||
VIH(D) | High-level dynamic input voltage | 2.31 | V | ||
VIL(D) | Low-level dynamic input voltage | 0.99 | V |
PARAMETER | TEST CONDITIONS | VCC | TYP | UNIT | ||
---|---|---|---|---|---|---|
Cpd | Power dissipation capacitance | CL = 50 pF, | f = 10 MHz | 3.3 V | 9.6 | pF |
5 V | 11.4 |