JAJSQQ9B may 2005 – july 2023 SN74LV125AT
PRODUCTION DATA
PARAMETER | FROM (INPUT) |
TO (OUTPUT) |
LOAD CAPACITANCE |
TA = 25°C | –40°C to 85°C | –40°C to 125°C | UNIT | ||||
---|---|---|---|---|---|---|---|---|---|---|---|
MIN | TYP | MAX | MIN | MAX | MIN | MAX | |||||
tpd | A | Y | CL = 15 pF | 1.9 | 3.8 | 5.5 | 1 | 6.5 | 1 | 8.5 | ns |
ten | OE | Y | 2 | 3.6 | 5.1 | 1 | 6 | 1 | 7.5 | ||
tdis | OE | Y | 1.5 | 3.2 | 6.8 | 1 | 8 | 1 | 10 | ||
tpd | A | Y | CL = 50 pF | 2.9 | 5.3 | 7.5 | 1 | 8.5 | 1 | 10.5 | ns |
ten | OE | Y | 2.8 | 5.1 | 7.1 | 1 | 8 | 1 | 9.5 | ||
tdis | OE | Y | 2.8 | 6.1 | 8.8 | 1 | 10 | 1 | 10 | ||
tsk(o) | 1 | 1 | 1 |