JAJSP00B August 2022 – January 2023 SN74LV244A-Q1
PRODUCTION DATA
MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|
VOL(P) | Quiet output, maximum dynamic | 0.55 | V | ||
VOL(V) | Quiet output, minimum dynamic | –0.5 | V | ||
VOH(V) | Quiet output, minimum dynamic | 2.9 | V | ||
VIH(D) | High-level dynamic input voltage | 2.31 | V | ||
VIL(D) | Low-level dynamic input voltage | 0.99 | V |